商品概要
画像をクリックすると大きくなります
Power Monitor, 3-phase 4-wire: 100 to 277 VAC, 173 to 480 VAC / 1-phase 2-wire: 100 to 277 VAC / 1-phase 3-wire: 100 to 240 VAC, 200 to 480 VAC / 3-phase 3-wire: 1 phase grounded: 100 to 480 VAC / 3-phase 3-wire: ungrounded: 173 to 480 VAC
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 45,500 |
詳細情報
Ratings/Performance
情報更新:2025/10/14
| Applicable phase/wires | Single-phase 2-wires Single-phase Three-wires Three-phase Three-wires Three-phase four-wires | |
|---|---|---|
| Number of circuits | Single-phase 2-wires: 4 circuits, Single-phase Three-wires: 2 circuits, Three-phase Three-wires: 2 circuits, Three-phase four-wires: 1 circuit | |
| Rated power supply voltage | Same as measured circuits: 100 to 277 VAC (L-N), 173 to 480 VAC (L-L) | |
| Range of rated power supply voltage | 85 to 115% of the rated power supply voltage | |
| Rated frequency | 50/60 Hz | |
| Frequency range | 45 to 65 Hz | |
| Rated input voltage | Single-phase 2-wires: 100 to 277 VAC Single-phase, Three-wires (L-N): 100 to 240 VAC Single-phase, Three-wires (L-L): 200 to 480 VAC Three-phase, Three-wires (L-L) one phase grounded: 100 to 480 VAC Three-phase, Three-wires (L-L) ungrounded: 173 to 480 VAC Three-phase, four-wires (L-N): 100 to 277 VAC Three-phase, four-wires (L-L): 173 to 480 VAC | |
| Allowable input voltage | 85 to 115% of rated input voltage | |
| Input current | Special CT: 5 A, 50 A, 100 A, 200 A, 400 A, 600 A | |
| Allowable current input | 110% of the rated input current 110% of the rated input current | |
| Power consumption | 15 VA max. | |
| Accuracy | Voltage | (5A CT): ±0.5% FS ±1 digit |
| Current | (5A CT): ±0.5% FS ±1 digit | |
| Electric power | (5A CT): ±1.0% FS ±1 digit (Power factor = 1) | |
| Frequency | (5A CT): ±0.2% FS±1digit | |
| Measurement items | Total power consumption (active, regenerative, and reactive) Power (active and reactive) Current Voltage Power factor Frequency | |
| Measure ment specifications | Active power (50A CT、100A CT、200A CT、400A CT、600A CT): 0.5% (IEC62053-22 class 0.5S) Reactive power (50A CT、100A CT、200A CT、400A CT、600A CT): 2% (IEC62053-23 class 2) | |
| Sampling cycle | at 50 Hz: 80 ms at 60 Hz: 66.7 ms | |
| Influence of temperature | ±1.0% FS (Ambient temperature: 23 ℃, rated input, rated frequency, power factor = 1, within the operating temperature range) | |
| Influence of frequency | ±1.0% FS (Rated input, rated frequency, Ambient temperature: 23 ℃, power factor = 1, within ±5% of the range of rated frequency) | |
| Influence of harmonics | ±0.5%FS (Error margin when ambient temperature of 23°C and superimposed the 2nd, 3rd, 5th, 7th, 9th, 11th, and 13th harmonics with content percentages of 30% current and 5% voltage relative to the fundamental wave.) | |
| Display | LED | |
| CT type | 5 A, 50 A, 100 A, 200 A, 400 A, 600 A (Special CT) | |
| Communications | Mode | Ethernet communication |
| Protocol | TCP/IP, UDP/IP | |
| Transmission speed | 100 Mbps (100BASE-TX) | |
| Maximum transmission distance | 100 m max. | |
| Insulation resistance | Between (Voltage input terminals ,Current input terminals) and LAN port: 20 MΩ min. (at 500 VDC) Between all terminals and case: 20 MΩ min. (at 500 VDC) | |
| Dielectric strength | Between (Voltage input terminals ,Current input terminals) and LAN port: 2,000 VAC for 1 min Between all terminals and case: 2,000 VAC for 1 min | |
| Ambient operating temperature | -25 to 55 ℃ | |
| Ambient strage temperature | -25 to 85 ℃ | |
| Ambient operating humidity | 25 to 85 % | |
| Ambient strage humidity | 25 to 85 % | |
| Vibration resistance | 10 to 55 Hz, 0.35 mm single amplitude, Acceleration: 50 m/s2, 5 min 10 sweeps each in X, Y, and Z directions | |
| Shock resistance | 150 m/s2, 3 times each in 6 directions (up/down, left/right, forward/backward) | |
| Altitude | 2000 m max. | |
| Installation environment | EN61010-1/EN61010-2-030, Pollution Degree 2, Overvoltage/measurement Category II (L-N: 480 V), III (L-N: 300 V) | |
| Degree of protection | IP20 (excluding LAN port section) | |
| Weight | Approx. 250 g | |
| Terminal type | Push-In Plus Terminal Block | |
| Mounting | DIN track mounting | |
| Sold separate | Separate Current Transformer (CT): KM-PCBE005, KM-PCBE050, KM-PCBE100, KM-PCBE200, KM-PCBE400, KM-PCBE600 | |
Dimensions
情報更新:2025/10/14
Dimensions drawing