商品概要
画像をクリックすると大きくなります
CT, Rated primary current 400 A
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 14,400 |
詳細情報
Ratings/Performance
情報更新:2025/10/14
| Power supply voltage | 480 VAC | |
|---|---|---|
| Rated primary current | 400 A | |
| Secondary winding Secondary winding Secondary winding | 6000 turns | |
| Terminal type | Outpu: Ferrule CT: Round ferrules | |
| Protective element | 7.5 V clamp element | |
| Allowable number of attachments and detachments | 100 times | |
| Applicable cable diameter | φ35.5 max. | |
| Insulation resistance | Between output terminal and case: 50 MΩ min. | |
| Dielectric strength | Between output terminal and case: 2000 VAC 1 min | |
| Ambient temperature (Operating) | -25 to 55 ℃ | |
| Ambient temperature (Storage) | -30 to 65 ℃ | |
| Ambient humidity (Operating) | 25 to 85 %(with no condensation or freezing) | |
| Ambient humidity (Storage) | 25 to 85 %(with no condensation or freezing) | |
| Dimensions | Hole diameter | φ35.5 mm |
| Cable length | 2.9 m | |
Dimensions
情報更新:2025/10/14
Dimensions drawing
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
KM-PCBE400についての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。