商品概要

画像をクリックすると大きくなります

Motor Condition Monitoring Devices, Insulation resistance type, 24 VAC/VDC

在庫/販売状況

2026/03/27 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) オープン価格

詳細情報

Ratings / Performance

情報更新:2024/08/08

Ratings

Monitoring typeInsulation resistance type
Power supply voltage24 VAC/24 VDC
Frequency50/60 Hz
Allowable voltage variable range85 to 110% of the power supply voltage
Power consumption3.7 VA max./2.0 W max.
Applicable motor typeThree-phase induction motor (Rated voltage 480 VAC max)
Current capacity10 A (per pole)
Setting methodCommunication settings from a dedicated tool via EtherNet/IP
InputInsulation resistance (ZCT (IRT))Rated input voltage: (Line voltage) 200 to 480 VAC, 50/60 Hz
Rated path current: 300 A AC
External triggerExternal contact input specificationShort-circuit: Residual voltage 1.5 V max.
Open: Leakage current 0.1 mA max.
Current during shortcircuitingApprox. 7 mA
OutputOutput formTransistor output
NPN open collector
Number of outputs3 point
Rated voltage24 VDC (Maximum voltage: 26.4 VDC)
50 mADC

Performance

Measurement rangeInsulation resistance
0.000 to 1.000 MΩ
Leakage current
0.0 to 200.0 mA
Measurement absolute accuracyInsulation resistance: ±35% rdg±2 digit (when the insulation resistance is 0.2 MΩ max.), when a 200 V/7.5 kW max. motor is used
±35% rdg±2 digit (when the insulation resistance is 0.4 MΩ max.), when a 400 V/7.5 kW max. motor is used
Sampling cycleNormal mode: 10 s, Inverter special measurement mode: 60 s
Moving average frequency1, 2, 4, 8, 16, 32 times
AlarmParameters that can be outputInsulation resistance
Expression methodTransistor output, alarm bar
Set valueInsulation resistance: 0.000 to 9.999 MΩ
Hysteresis10% width of setting value
Reset methodManual reset/automatic reset (switchable)
Communications protocolEtherNet/IP, Modbus TCP
LCD indications7-Segment digital display and single-shot display (Font height 14 mm)
Insulation resistanceBetween the entire external terminal and case: 20 MΩ min.
Between all power supply terminals and all other terminals: 20 MΩ min.
Between all sensor connection terminals and trigger input terminal + output terminal + all EtherNet/IP ports: 20 MΩ min.
Dielectric strengthBetween the entire external terminal and case: 2,000 VAC for 1 minute
Between all power supply terminals and all other terminals: 2,000 VAC for 1 minute
Between all sensor connection terminals and trigger input terminal + output terminal + all EtherNet/IP ports: 2,000 VAC for 1 minute
Vibration resistance10 to 55 Hz, 0.35 mm single amplitude, 10 sweeps of 5 min each in X, Y, and Z directions
Shock resistance100 m/s2, 3 times each in 3 axes 6 directions
Ambient temperature (Operating)-10 to 55 ℃ (with no freezing or condensation)
Ambient operating humidity-20 to 65 ℃ (with no freezing or condensation)
Ambient humidity (Operating)25 to 85 % (with no condensation)
Ambient strage humidity25 to 85 % (with no condensation)
Degree of protectionIP20
WeightApprox. 200 g
Mounting methodDIN track mounting, screw mounting
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
Yes Yes Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No