商品概要
画像をクリックすると大きくなります
Motor Condition Monitoring Devices, Insulation resistance type, 100 to 240 VAC
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | △ |
| 標準価格(税別) | オープン価格 |
詳細情報
Ratings / Performance
情報更新:2024/08/08
Ratings
| Monitoring type | Insulation resistance type | ||
|---|---|---|---|
| Power supply voltage | 100 to 240 VAC | ||
| Frequency | 50/60 Hz | ||
| Allowable voltage variable range | 85 to 110% of the power supply voltage | ||
| Power consumption | 6.2 VA max. | ||
| Applicable motor type | Three-phase induction motor (Rated voltage 480 VAC max) | ||
| Current capacity | 10 A (per pole) | ||
| Setting method | Communication settings from a dedicated tool via EtherNet/IP | ||
| Input | Insulation resistance (ZCT (IRT)) | Rated input voltage: (Line voltage) 200 to 480 VAC, 50/60 Hz Rated path current: 300 A AC | |
| External trigger | External contact input specification | Short-circuit: Residual voltage 1.5 V max. Open: Leakage current 0.1 mA max. | |
| Current during shortcircuiting | Approx. 7 mA | ||
| Output | Output form | Transistor output NPN open collector | |
| Number of outputs | 3 point | ||
| Rated voltage | 24 VDC (Maximum voltage: 26.4 VDC) | ||
| 50 mADC | |||
Performance
| Measurement range | Insulation resistance 0.000 to 1.000 MΩ Leakage current 0.0 to 200.0 mA | |
|---|---|---|
| Measurement absolute accuracy | Insulation resistance: ±35% rdg±2 digit (when the insulation resistance is 0.2 MΩ max.), when a 200 V/7.5 kW max. motor is used ±35% rdg±2 digit (when the insulation resistance is 0.4 MΩ max.), when a 400 V/7.5 kW max. motor is used | |
| Sampling cycle | Normal mode: 10 s, Inverter special measurement mode: 60 s | |
| Moving average frequency | 1, 2, 4, 8, 16, 32 times | |
| Alarm | Parameters that can be output | Insulation resistance |
| Expression method | Transistor output, alarm bar | |
| Set value | Insulation resistance: 0.000 to 9.999 MΩ | |
| Hysteresis | 10% width of setting value | |
| Reset method | Manual reset/automatic reset (switchable) | |
| Communications protocol | EtherNet/IP, Modbus TCP | |
| LCD indications | 7-Segment digital display and single-shot display (Font height 14 mm) | |
| Insulation resistance | Between the entire external terminal and case: 20 MΩ min. Between all power supply terminals and all other terminals: 20 MΩ min. Between all sensor connection terminals and trigger input terminal + output terminal + all EtherNet/IP ports: 20 MΩ min. | |
| Dielectric strength | Between the entire external terminal and case: 2,000 VAC for 1 minute Between all power supply terminals and all other terminals: 2,000 VAC for 1 minute Between all sensor connection terminals and trigger input terminal + output terminal + all EtherNet/IP ports: 2,000 VAC for 1 minute | |
| Vibration resistance | 10 to 55 Hz, 0.35 mm single amplitude, 10 sweeps of 5 min each in X, Y, and Z directions | |
| Shock resistance | 100 m/s2, 3 times each in 3 axes 6 directions | |
| Ambient temperature (Operating) | -10 to 55 ℃ (with no freezing or condensation) | |
| Ambient operating humidity | -20 to 65 ℃ (with no freezing or condensation) | |
| Ambient humidity (Operating) | 25 to 85 % (with no condensation) | |
| Ambient strage humidity | 25 to 85 % (with no condensation) | |
| Degree of protection | IP20 | |
| Weight | Approx. 200 g | |
| Mounting method | DIN track mounting, screw mounting | |