商品概要

画像をクリックすると大きくなります

Motor Condition Monitoring Device, Comprehensive current diagnosis type, 24 VAC/VDC, EtherNet/IP

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) オープン価格

詳細情報

Ratings / Performance

情報更新:2024/08/08

Ratings

Monitoring typeComprehensive current diagnosis type
Power supply voltage24 VAC/24 VDC
Frequency50/60 Hz
Allowable voltage variable range85 to 110% of the power supply voltage
Power consumption3.2 VA max./1.7 W max.
Applicable motor typeThree-phase induction motor (Rated voltage 600 VAC max)
Current capacity10 A (per pole)
Setting methodCommunication settings from a dedicated tool via EtherNet/IP
InputCurrent, comprehensive current diagnosis (CT)Rated input electric: 5 A, 25 A, 100 A, 200 A, 400 A, 600 A
External triggerExternal contact input specificationShort-circuit: Residual voltage 1.5 V max.
Open: Leakage current 0.1 mA max.
Current during shortcircuitingApprox. 7 mA
OutputOutput formTransistor output
NPN open collector
Number of outputs3 point
Rated voltage24 VDC (Maximum voltage: 26.4 VDC)
50 mADC

Performance

Measurement rangeDegradation level 1 / Degradation level 2
0 to 999
Recommended frequency
20 to 80 Hz
Measurement absolute accuracyCurrent: ±1.0% FS±1 digit (at 10 to 30 °C, CT variation is not included)
Sampling cycleDegradation level 1, degradation level 2, current: 5 s
Moving average frequency1, 2, 4, 8, 16, 32 times
AlarmParameters that can be outputDegradation level 1, degradation level 2, current
Expression methodTransistor output, alarm bar
Set valueCurrent: Rating 5 A: 00.00 to 99.99 ARating 25 A/100 A/ 200 A/400 A/600 A: 0.0 to 999.9 A
Degradation level 1, degradation level 2: 0 to 999
Hysteresis10% width of setting value
Reset methodManual reset/automatic reset (switchable)
Communications protocolEtherNet/IP, Modbus TCP
LCD indications7-Segment digital display and single-shot display (Font height 14 mm)
Insulation resistanceBetween the entire external terminal and case: 20 MΩ min.
Between all power supply terminals and all other terminals: 20 MΩ min.
Between all sensor connection terminals and trigger input terminal + output terminal + all EtherNet/IP ports: 20 MΩ min.
Dielectric strengthBetween the entire external terminal and case: 2,000 VAC for 1 minute
Between all power supply terminals and all other terminals: 2,000 VAC for 1 minute
Between all sensor connection terminals and trigger input terminal + output terminal + all EtherNet/IP ports: 2,000 VAC for 1 minute
Vibration resistance10 to 55 Hz, 0.35 mm single amplitude, 10 sweeps of 5 min each in X, Y, and Z directions
Shock resistance100 m/s2, 3 times each in 3 axes 6 directions
Ambient temperature (Operating)-10 to 55 ℃ (with no freezing or condensation)
Ambient operating humidity-20 to 65 ℃ (with no freezing or condensation)
Ambient humidity (Operating)25 to 85 % (with no condensation)
Ambient strage humidity25 to 85 % (with no condensation)
Degree of protectionIP20
WeightApprox. 200 g
Mounting methodDIN track mounting, screw mounting
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
UL認証 CSA認証 CEマーキング CCC認証 電波法
Yes Yes Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No