商品概要
画像をクリックすると大きくなります
Process Meter, DC voltage/DC current input, Comparative output: 2 relay contact outputs (SPST-NO), Supply voltage: 100 to 240 VAC
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 44,000 |
詳細情報
Ratings/Specifications
情報更新:2025/11/04
| Power supply voltage | 100 to 240 VAC 50/60 Hz | |
|---|---|---|
| Allowable power supply voltage range | 85 to 110% of the power supply voltage | |
| Power consumption | 6 VA max. (at maximum load) | |
| Input type | DC voltage/DC current | |
| Output type | Judgment output: Contact Comparative output: OUT1, OUT2 | |
| Current measurement input | Measurement range | 0-20: 0 to 20 mA 4-20: 4 to 20 mA |
| Indication range | 0-20: -2.00 to 22.00 mA 4-20: 2.00 to 22.00 mA | |
| Accuracy | ±0.1% FS ±1 digit max. (23±3 ℃) | |
| Input impedance | Approx. 45 Ω | |
| Voltage measurement input | Measurement range | 0-5: 0 to 5 V 1-5: 1 to 5 V 5: ±5 V 10: ±10 V |
| Indication range | 0-5: -0.500 to 5.500 V 1-5: 0.500 to 5.500 V 5: ±5.500 V 10: ±11.000 V | |
| Accuracy | 0-5: ±0.1% FS ±1 digit max. (23±3 ℃) 1-5: ±0.1% FS ±1 digit max. (23±3 ℃) 5: ±0.1% FS ±1 digit max. (23±5 ℃) 10: ±0.1% FS ±1 digit max. (23±5 ℃) | |
| Input impedance | 1 MΩ min. | |
| Judgment output | Contact output | 2 output (SPST-NO) Minimum applicable load: 10 mA at 5 VDC (failure level: P Reference value) Life expectancy: 100,000 operations min. (Electrical)/5,000,000 operations min. (Mechanical) |
| Display | Display method | Negative LCD (backlit LED) 7-segment digital display |
| Digits | 5 digit (-19999 to 99999) | |
| Character height | 14.2 mm (green/red) | |
| A/D conversion method | Double integral method | |
| Sampling period | 250 ms | |
| Comparative output response time | 750 ms max. | |
| Insulation resistance | Between the entire external terminal and case: 20 MΩ min. (at 500 VDC) Between inputs, outputs, and power supply: 20 MΩ min. (at 500 VDC) | |
| Dielectric strength | Between the entire external terminal and case: 2,000 VAC 1 min | |
| Noise immunity | ±1,500 V at power supply terminals in normal or common mode (waveform with 1-ns rising edge and pulse width of 1 µs/100 ns) | |
| Vibration resistance | Malfunction: 10 to 55 Hz, Single amplitude 0.35 mm, 10 sweeps of 5 min each in X, Y, and Z directions | |
| Shock resistance | Malfunction: 100 m/s2, 3 times each in 3 axes 6 directions | |
| Degree of protection | Front: NEMA TYPE 4X for indoor use (equivalent to IP66) Case rear: IP20 Terminals: IP00 + finger protection (VDE0106/100) with terminal Cover | |
| Memory protection | Non-volatile memory (Number of rewrites: 100,000) | |
| Ambient temperature | Operating: -10 to 55 ℃ (with no freezing or condensation) Storage: -25 to 65 ℃ (with no freezing or condensation) | |
| Ambient humidity | Operating: 25 to 85 % (with no condensation) | |
| Accessories | Waterproof packing, Terminal Cover, Unit label | |
| Weight | Approx. 200 g | |
Dimensions
情報更新:2025/11/04


Connection diagram
情報更新:2025/11/04

Terminal arrangement


Internal connection
情報更新:2025/11/04