商品概要
画像をクリックすると大きくなります
Frequency/Rate Meter, Rotary pulse input, Without comparative output, 24 VAC/VDC
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 37,000 |
詳細情報
Ratings/Specifications
情報更新:2025/11/04
| Power supply voltage | 24 VDC 24 VAC 50/60 Hz | |
|---|---|---|
| Allowable power supply voltage range | 85 to 110% of the power supply voltage | |
| Power consumption | 4.5 W max. (at 24 VDC)/4.5 VA max. (at 24 VAC) | |
| External power supply | 12 VDC ±10% 0 to 40 mA | |
| Input type | Rotary pulse (No-voltage contact/NPN/PNP/Voltage pulse) | |
| Pulse measurement input | No-voltage contact | 30 Hz max. ON/OFF pulse width of 15 ms min. |
| Voltage pulse | 5 kHz max. ON/OFF pulse width of 90 µs min. | |
| Voltage level | ON voltage: 4.5 to 30 V, OFF voltage: 0 to 2 V, input impedance: 10 kΩ | |
| Open collector | 5 kHz max. ON/OFF pulse width of 90 µs min. | |
| Measurement range | 30 Hz: 0.05 to 30.00 Hz 5 kHz: 0.05 to 5000 Hz | |
| Accuracy | ±0.1% FS ±1 digit max. (23±5 ℃) | |
| Display | Display method | Negative LCD (backlit LED) 7-segment digital display |
| Digits | 5 digit (-19999 to 99999) | |
| Character height | 14.2 mm (green/red) | |
| Comparative output response time | 750 ms max. | |
| Insulation resistance | Between the entire external terminal and case: 20 MΩ min. (at 500 VDC) Between inputs, outputs, and power supply: 20 MΩ min. (at 500 VDC) | |
| Dielectric strength | Between the entire external terminal and case: 2,000 VAC 1 min | |
| Noise immunity | ±480 V at power supply terminals in normal mode ±1,500 V at power supply terminals in common mode (waveform with 1-ns rising edge and pulse width of 1 µs/100 ns) | |
| Vibration resistance | Malfunction: 10 to 55 Hz, Single amplitude 0.35 mm, 10 sweeps of 5 min each in X, Y, and Z directions | |
| Shock resistance | Malfunction: 150 m/s2, 3 times each in 3 axes 6 directions | |
| Degree of protection | Front: NEMA TYPE 4X for indoor use (equivalent to IP66) Case rear: IP20 Terminals: IP00 + finger protection (VDE0106/100) with terminal Cover | |
| Memory protection | Non-volatile memory (Number of rewrites: 100,000) | |
| Ambient temperature | Operating: -10 to 55 ℃ (with no freezing or condensation) Storage: -25 to 65 ℃ (with no freezing or condensation) | |
| Ambient humidity | Operating: 25 to 85 % (with no condensation) | |
| Accessories | Waterproof packing, Terminal Cover, Unit label | |
| Weight | Approx. 220 g | |
Dimensions
情報更新:2025/11/04


Connection diagram
情報更新:2025/11/04

Terminal arrangement


Internal connection
情報更新:2025/11/04