商品概要
画像をクリックすると大きくなります
Process Indicator, DC voltage input, Transistor output (NPN), Event Input: 5 inputs (No-voltage contact/NPN), Terminal block type, 100 to 240 VAC
在庫/販売状況
2025/09/05 00:00 情報更新販売状況 | 販売中・受注終了予定 推奨代替品を探す |
---|---|
受注終了予定 | 2026年1月 |
機種区分 | 受注生産機種 |
在庫状況 | |
標準価格(税別) | ¥ 44,500 |
詳細情報
Ratings/Specifications
情報更新:2024/07/25
Power supply voltage | 100 to 240 VAC 50/60 Hz | |
---|---|---|
Allowable power supply voltage range | 85 to 110% of the power supply voltage | |
Power consumption | 18 VA max. (at maximum load) | |
Input type | DC voltage | |
Output type | Judgment output: Transistor Comparative output: HH, H, PASS, L, LL | |
Voltage measurement input | Measurement range | A: ±199.99 V B: ±19.999 V C: ±1.9999 V D: 1.0000 to 5.0000 V |
Accuracy | ±0.1% rdg ±1 digit max. | |
Input impedance | A: 10 MΩ min. B: 1 MΩ min. C: 1 MΩ min. D: 1 MΩ min. | |
Allowable instantaneous input (30 s) | A: ±400 V B: ±200 V C: ±200 V D: ±200 V | |
Event input | Number of input | 5 point |
Input method | NO-Voltage contact/NPN open collector | |
Event name | Timing input Startup compensation timer input Hold input Forced-zero input Reset input | |
Connection method | Terminal blocks | |
Contact | ON: 1 kΩ max. OFF: 100 kΩ min. | |
No-contact | ON residual voltage: 2 V max. (TIMING input 3 V max.) OFF leakage current: 4 mA max. (TIMING input 17 mA max.) Maximum applied voltage: 30 V max.DC Leakage current: 0.1 mA max. (TIMING input 1.5 mA max.) | |
Judgment output | Transistor output | NPN open collector Maximum load voltage: 24 V max.DC Maximum load current: 50 mA max. Leakage current: 100 µA max. |
Display | Display method | Negative LCD (backlit LED) 7-segment digital display |
Digits | 5 digit (-19999 to 99999) | |
Character height | PV: 14.2 mm (green/red) SV: 4.9 mm (green) | |
A/D conversion method | Delta-Sigma method | |
Sampling period | 50 times/second (20 ms) | |
Comparative output response time | 100 ms max. (time until the comparative output is made when there is a forced sudden change in the input signal from 15% to 95% or 95% to 15%.) | |
Insulation resistance | 20 MΩ min. (at 500 VDC) | |
Dielectric strength | Between the entire external terminal and case: 2,300 VAC 1 min | |
Noise immunity | ±1,500 V at power supply terminals in normal or common mode (waveform with 1-ns rising edge and pulse width of 1 µs/100 ns) | |
Vibration resistance | Malfunction: 10 to 55 Hz, Acceleration: 50 m/s2, 5 min 10 sweeps each in X, Y, and Z directions | |
Shock resistance | Malfunction: 150 m/s2, 3 times each in 3 axes 6 directions | |
Degree of protection | Front: NEMA4X for indoor use (equivalent to IP66) Case rear: IP20 Terminals: IP00 + finger protection (VDE0106/100) | |
Memory protection | EE-PROM (non-volatile memory) Number of rewrites: 100,000 | |
Ambient temperature | Operating: -10 to 55 ℃ (with no freezing or condensation) Storage: -25 to 65 ℃ (with no freezing or condensation) | |
Ambient humidity | Operating: 25 to 85 % | |
Accessories | Waterproof packing, Fixtures, Terminal Cover, Unit label, Instruction manual | |
Weight | Approx. 300 g |
Dimensions
情報更新:2024/07/25


Connection diagram
情報更新:2024/07/25

Terminal arrangement

Internal connection