商品概要
画像をクリックすると大きくなります
Linear Sensor Indicator, DC Process input, Sensor power supply (12 VDC), Transistor output (NPN), Event Input: 8 inputs (No-voltage contact/NPN), Connector type, 100 to 240 VAC
在庫/販売状況
2026/03/26 00:00 情報更新| 販売状況 | 受注終了 推奨代替品を探す |
|---|---|
| 受注終了日 | 2026年1月 |
詳細情報
Ratings/Specifications
情報更新:2025/11/04
| Power supply voltage | 100 to 240 VAC 50/60 Hz | |
|---|---|---|
| Allowable power supply voltage range | 85 to 110% of the power supply voltage | |
| Power consumption | 18 VA max. (at maximum load) | |
| External power supply | 12 VDC ±10% 80 mA | |
| Input type | DC voltage/DC current | |
| Output type | Judgment output: Transistor Comparative output: HH, H, PASS, L, LL | |
| Current measurement input | Measurement range | 0-20: 0.000 to 20.000 mA 4-20: 4.000 to 20.000 mA |
| Indication range | 0-20: -2.000 to 22.000 mA 4-20: 2.000 to 22.000 mA | |
| Accuracy | One input: ±0.1% FS ±1 digit max. Two inputs: ±0.2% FS ±1 digit max. | |
| Input impedance | 120 Ω max. | |
| Max. permissible input | ±31 mA | |
| Voltage measurement input | Measurement range | 0-5: 0.000 to 5.000 V 1-5: 1.000 to 5.000 V 5: ±5.000 V 10: ±10.000 V |
| Indication range | 0-5: -0.500 to 5.500 V 1-5: 0.500 to 5.500 V 5: ±5.500 V 10: ±11.000 V | |
| Accuracy | One input: ±0.1% FS ±1 digit max. Two inputs: ±0.2% FS ±1 digit max. | |
| Input impedance | 1 MΩ min. | |
| Max. permissible input | ±10 V (±14.5 V at ±10 V) | |
| Event input | Number of input | 8 point |
| Input method | NO-Voltage contact/NPN open collector | |
| Event name | Timing input Startup compensation timer input Hold input Forced-zero input Reset input Bank input | |
| Connection method | Connector | |
| Contact | ON: 1 kΩ max. OFF: 100 kΩ min. | |
| No-contact | ON residual voltage: 2 V max. (TIMING input 3 V max.) OFF leakage current: 4 mA max. (TIMING input 17 mA max.) Maximum applied voltage: 30 V max.DC Leakage current: 0.1 mA max. (TIMING input 1.5 mA max.) | |
| Judgment output | Transistor output | NPN open collector Maximum load voltage: 24 V max.DC Maximum load current: 50 mA max. Leakage current: 100 µA max. |
| Display | Display method | Negative LCD (backlit LED) 7-segment digital display |
| Digits | 5 digit (-19999 to 99999) | |
| Character height | PV: 14.2 mm (green/red) SV: 4.9 mm (green) | |
| A/D conversion method | Sequential comparison system | |
| Sampling period | One input: 0.5 ms Two inputs: 1.0 ms | |
| Comparative output response time | One input (OFF→ON): 1.0 ms max. One input (ON→OFF): 1.5 ms max. Two inputs (OFF→ON): 2.0 ms max. Two inputs (ON→OFF): 2.5 ms max. (time until the comparative output is made when there is a forced sudden change in the input signal from 15% to 95% or 95% to 15%.) | |
| Insulation resistance | 20 MΩ min. (at 500 VDC) | |
| Dielectric strength | Between the entire external terminal and case: 2,300 VAC 1 min | |
| Noise immunity | ±1,500 V at power supply terminals in normal or common mode (waveform with 1-ns rising edge and pulse width of 1 µs/100 ns) | |
| Vibration resistance | Malfunction: 10 to 55 Hz, Acceleration: 50 m/s2, 5 min 10 sweeps each in X, Y, and Z directions | |
| Shock resistance | Malfunction: 150 m/s2, 3 times each in 3 axes 6 directions | |
| Degree of protection | Front: NEMA4X for indoor use (equivalent to IP66) Case rear: IP20 Terminals: IP00 + finger protection (VDE0106/100) | |
| Memory protection | EE-PROM (non-volatile memory) Number of rewrites: 100,000 | |
| Ambient temperature | Operating: -10 to 55 ℃ (with no freezing or condensation) Storage: -25 to 65 ℃ (with no freezing or condensation) | |
| Ambient humidity | Operating: 25 to 85 % | |
| Accessories | Waterproof packing, Fixtures, Terminal Cover, Unit label, Instruction manual | |
| Weight | Approx. 300 g | |
Dimensions
情報更新:2025/11/04


Connection diagram
情報更新:2025/11/04

Terminal arrangement

Internal connection
情報更新:2025/11/04
RoHS/REACH対応状況
情報更新:2026/3/18
K3HB-SSD-AT12 AC100-240のRoHS対応状況については、営業部門もしくは販売店にお問い合わせください。