商品概要

画像をクリックすると大きくなります

1/32 DIN Digital Panel Meter, Low voltage/NPN input, Transistor output (NPN), Data transmission output: RS-485

在庫/販売状況

2026/03/27 00:00 情報更新
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 49,500

詳細情報

Ratings/Specifications

情報更新:2025/09/04

Power supply voltage24 VDC
Allowable power supply voltage range85 to 110% of the power supply voltage
Power consumption2.5 W max. (At maximum load with all indicators lit)
Input typeLow voltage/Pulse (NPN)
Output typeJudgment output: Transistor
Comparative output: OUT1, PASS, OUT2
Transfer output: Communications (RS-485)
Voltage measurement inputMeasurement range199.9: ±199.9 mV
19.99: ±19.99 mV
Accuracy199.9: ±0.3% FS ±1 digit max. (23±5 ℃)
19.99: ±0.5% FS ±1 digit max. (23±5 ℃)
Input impedance1 MΩ
Pulse measurement inputNo-voltage contact30 Hz max. ON/OFF pulse width of 16 ms min.
Open collector5 kHz max. ON/OFF pulse width of 90 µs min.
Measurement range30 Hz: 0.05 to 30.00 Hz
5 kHz: 0.05 to 5000 Hz
Accuracy±0.1% FS ±1 digit max. (23±5 ℃)
Event inputEvent namePresent value hold or forced zero (Enabled only when using DC voltage/current input)
Judgment outputTransistor outputNPN open collector
Maximum load voltage: 24 V max.DC
Maximum load current: 50 mA max.
Leakage current: 100 µA max.
DisplayDisplay methodNegative LCD (backlit LED) 7-segment digital display, and single illuminated display
Digits5 digit (-19999 to 99999)
Character height7 mm (green/red)
A/D conversion methodDouble integral method
Sampling period250 ms
Comparative output response time750 ms max. (The time required for the judgment output to be output if the input signal rapidly changes from 15% to 95% or from 95% to 15%.)
Insulation resistanceBetween the entire external terminal and case: 20 MΩ min. (at 500 VDC)
Between inputs, outputs, and power supply: 20 MΩ min. (at 500 VDC)
Dielectric strengthBetween the entire external terminal and case: 1,000 VAC 1min
Noise immunity±480 V at power supply terminals in normal mode ±1,500 V at power supply terminals in common mode (waveform with 1-ns rising edge ±1 µs/100 ns)
Vibration resistanceMalfunction: 10 to 55 Hz, Single amplitude 0.35 mm, 10 min each in X, Y, and Z directions
Shock resistanceMalfunction: 150 m/s2, in each 6 directions 3 times
Degree of protectionFront: NEMA4X for indoor use (equivalent to IP66)
Case rear: IP20
Terminals: IP00 + finger protection (VDE0106/100)
Memory protectionNon-volatile memory (Number of rewrites: 100,000)
Ambient temperatureOperating: -10 to 55 ℃ (with no freezing or condensation)
Storage: -25 to 65 ℃ (with no freezing or condensation)
Ambient humidityOperating: 25 to 85 %
AccessoriesInstruction manual, Rubber packing, Fixtures, Terminal Cover
WeightApprox. 100 g

Serial communication

Communication methodRS-485 2-wire, half-duplex
Synchronization methodStart-stop synchronization
Baud rate1200/2400/4800/9600/19200 bps
Transmission codeASCII

Dimensions

情報更新:2025/09/04

Connection diagram

情報更新:2025/09/04

Terminal arrangement

Internal connection

情報更新:2025/09/04
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
Yes Yes Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No