商品概要

画像をクリックすると大きくなります

1/32 DIN Digital Panel Meter, Low voltage/NPN input, Relay contact output

在庫/販売状況

2026/03/30 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 37,000

詳細情報

Ratings/Specifications

情報更新:2025/09/04

Power supply voltage24 VDC
Allowable power supply voltage range85 to 110% of the power supply voltage
Power consumption2.5 W max. (At maximum load with all indicators lit)
Input typeLow voltage/Pulse (NPN)
Output typeJudgment output: Contact
Comparative output: OUT1, OUT2
Voltage measurement inputMeasurement range199.9: ±199.9 mV
19.99: ±19.99 mV
Accuracy199.9: ±0.3% FS ±1 digit max. (23±5 ℃)
19.99: ±0.5% FS ±1 digit max. (23±5 ℃)
Input impedance1 MΩ
Pulse measurement inputNo-voltage contact30 Hz max. ON/OFF pulse width of 16 ms min.
Open collector5 kHz max. ON/OFF pulse width of 90 µs min.
Measurement range30 Hz: 0.05 to 30.00 Hz
5 kHz: 0.05 to 5000 Hz
Accuracy±0.1% FS ±1 digit max. (23±5 ℃)
Event inputEvent namePresent value hold or forced zero (Enabled only when using DC voltage/current input)
Judgment outputContact output2 output (SPST-NO)
Rated load: Resistive load: 1 A at 30 VDC
Minimum applicable load: 10 mV 10 µA (failure level: P Reference value)
Life expectancy: 100,000 operations min. (Electrical)/50 million operations min. (Mechanical)
DisplayDisplay methodNegative LCD (backlit LED) 7-segment digital display, and single illuminated display
Digits5 digit (-19999 to 99999)
Character height7 mm (green/red)
A/D conversion methodDouble integral method
Sampling period250 ms
Insulation resistanceBetween the entire external terminal and case: 20 MΩ min. (at 500 VDC)
Between inputs, outputs, and power supply: 20 MΩ min. (at 500 VDC)
Dielectric strengthBetween the entire external terminal and case: 1,000 VAC 1min
Noise immunity±480 V at power supply terminals in normal mode ±1,500 V at power supply terminals in common mode (waveform with 1-ns rising edge ±1 µs/100 ns)
Vibration resistanceMalfunction: 10 to 55 Hz, Single amplitude 0.35 mm, 10 min each in X, Y, and Z directions
Shock resistanceMalfunction: 100 m/s2, 3 times each in 6 directions
Degree of protectionFront: NEMA4X for indoor use (equivalent to IP66)
Case rear: IP20
Terminals: IP00 + finger protection (VDE0106/100)
Memory protectionNon-volatile memory (Number of rewrites: 100,000)
Ambient temperatureOperating: -10 to 55 ℃ (with no freezing or condensation)
Storage: -25 to 65 ℃ (with no freezing or condensation)
Ambient humidityOperating: 25 to 85 %
AccessoriesInstruction manual, Rubber packing, Fixtures, Terminal Cover
WeightApprox. 100 g

Dimensions

情報更新:2025/09/04

Connection diagram

情報更新:2025/09/04

Terminal arrangement

Internal connection

情報更新:2025/09/04
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
Yes Yes Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No