商品概要
画像をクリックすると大きくなります
1/32 DIN Digital Panel Meter, DC voltage/current/NPN input, Transistor output (NPN)
在庫/販売状況
2026/03/27 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 29,000 |
詳細情報
Ratings/Specifications
情報更新:2025/09/04
| Power supply voltage | 24 VDC | |
|---|---|---|
| Allowable power supply voltage range | 85 to 110% of the power supply voltage | |
| Power consumption | 2.5 W max. (At maximum load with all indicators lit) | |
| Input type | DC voltage/DC current/Pulse (NPN) | |
| Output type | Judgment output: Transistor Comparative output: OUT1, PASS, OUT2 | |
| Current measurement input | Measurement range | 4-20: 4 to 20 mA |
| Indication range | 4-20: 0.00 to 22.00 mA | |
| Accuracy | ±0.1% FS ±1 digit max. (23±3 ℃) | |
| Input impedance | 60 Ω max. | |
| Voltage measurement input | Measurement range | 1-5: 1 to 5 V 5: ±5 V 10: ±10 V |
| Indication range | 1-5: 0.000 to 5.500 V 5: -5.500 to 5.500 V 10: -11.00 to 11.00 V | |
| Accuracy | 1-5: ±0.1% FS ±1 digit max. (23±3 ℃) 5: ±0.1% FS ±1 digit max. (23±5 ℃) 10: ±0.1% FS ±1 digit max. (23±5 ℃) | |
| Input impedance | 1 MΩ min. | |
| Pulse measurement input | No-voltage contact | 30 Hz max. ON/OFF pulse width of 16 ms min. |
| Open collector | 5 kHz max. ON/OFF pulse width of 90 µs min. | |
| Measurement range | 30 Hz: 0.05 to 30.00 Hz 5 kHz: 0.05 to 5000 Hz | |
| Accuracy | ±0.1% FS ±1 digit max. (23±5 ℃) | |
| Event input | Event name | Present value hold or forced zero (Enabled only when using DC voltage/current input) |
| Judgment output | Transistor output | NPN open collector Maximum load voltage: 24 V max.DC Maximum load current: 50 mA max. Leakage current: 100 µA max. |
| Display | Display method | Negative LCD (backlit LED) 7-segment digital display, and single illuminated display |
| Digits | 5 digit (-19999 to 99999) | |
| Character height | 7 mm (green/red) | |
| A/D conversion method | Double integral method | |
| Sampling period | 250 ms | |
| Comparative output response time | 750 ms max. (The time required for the judgment output to be output if the input signal rapidly changes from 15% to 95% or from 95% to 15%.) | |
| Insulation resistance | Between the entire external terminal and case: 20 MΩ min. (at 500 VDC) Between inputs, outputs, and power supply: 20 MΩ min. (at 500 VDC) | |
| Dielectric strength | Between the entire external terminal and case: 1,000 VAC 1min | |
| Noise immunity | ±480 V at power supply terminals in normal mode ±1,500 V at power supply terminals in common mode (waveform with 1-ns rising edge ±1 µs/100 ns) | |
| Vibration resistance | Malfunction: 10 to 55 Hz, Single amplitude 0.35 mm, 10 min each in X, Y, and Z directions | |
| Shock resistance | Malfunction: 150 m/s2, in each 6 directions 3 times | |
| Degree of protection | Front: NEMA4X for indoor use (equivalent to IP66) Case rear: IP20 Terminals: IP00 + finger protection (VDE0106/100) | |
| Memory protection | Non-volatile memory (Number of rewrites: 100,000) | |
| Ambient temperature | Operating: -10 to 55 ℃ (with no freezing or condensation) Storage: -25 to 65 ℃ (with no freezing or condensation) | |
| Ambient humidity | Operating: 25 to 85 % | |
| Accessories | Instruction manual, Rubber packing, Fixtures, Terminal Cover | |
| Weight | Approx. 100 g | |
Dimensions
情報更新:2025/09/04


Connection diagram
情報更新:2025/09/04

Terminal arrangement
Internal connection
情報更新:2025/09/04