商品概要

画像をクリックすると大きくなります

3-Way Signal Isolator

在庫/販売状況

2026/03/30 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 43,000

詳細情報

Ratings/Performance

情報更新:2025/09/10

Input signalsDirect current, Direct voltage
Input ranges0 to 20 mA DC
4 to 20 mA DC
0 to 10 VDC
2 to 10 VDC
0 to 5 VDC
1 to 5 VDC
Output signalDirect current, Direct voltage
Output range0 to 20 mA DC
4 to 20 mA DC
0 to 10 VDC
2 to 10 VDC
0 to 5 VDC
1 to 5 VDC
Power supply voltage24 VDC
Allowable power supply voltage range85 to 125% of rated operating voltage
Current consumption20 mA DC max.
Power consumption450 mW max.
Accuracy±0.1% FS max.
Temperature coefficient0.01%/℃ max. (at 23 ℃)
Cut-off frequency100 Hz
Response time0 to 90%: 3.5 ms max.
Insulation resistanceBetween inputs, outputs, and power supply: 10 MΩ min. (at 500 VDC)
Dielectric strengthBetween inputs, outputs, and power supply: 1500 VAC 50 Hz 1 min
Noise immunityConforms to IEC 61000
Ambient temperature (Operating)-20 to 65 ℃
Ambient temperature (Storage)-40 to 85 ℃
Ambient operating humidity95 % max. (with no condensation)
Ambient strage humidity95 % max. (with no condensation)
Degree of protectionIP20
DimensionsWidth6.2 mm
Height93.1 mm
Depth102.5 mm
WeightApprox. 55 g
Sold separateDIN rail bus connector: K3FP-1
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
Yes Yes Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No