商品概要
画像をクリックすると大きくなります
Dual Output 3-Way Signal Isolator
在庫/販売状況
2026/03/27 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 47,000 |
詳細情報
Ratings/Performance
情報更新:2025/09/10
| Input signals | Direct current, Direct voltage | |
|---|---|---|
| Input ranges | 0 to 20 mA DC 4 to 20 mA DC 0 to 10 VDC 1 to 5 VDC | |
| Output signal | DC current | |
| Output range | 0 to 20 mA DC 4 to 20 mA DC | |
| Power supply voltage | 24 VDC | |
| Allowable power supply voltage range | 85 to 125% of rated operating voltage | |
| Current consumption | 30 mA DC max. | |
| Power consumption | 600 mW max. | |
| Accuracy | ±0.2% FS max., Typ. ±0.1% FS max. | |
| Temperature coefficient | Maximum: 0.01%/℃ max., Average: 0.004%/℃ max. (at 23 ℃) | |
| Cut-off frequency | 35 Hz | |
| Response time | 0 to 90%: 10 ms max. | |
| Insulation resistance | Between inputs, outputs, and power supply: 10 MΩ min. (at 500 VDC) | |
| Dielectric strength | Between inputs, outputs, and power supply: 1500 VAC 50 Hz 1 min | |
| Noise immunity | Conforms to IEC 61000 | |
| Ambient temperature (Operating) | -20 to 65 ℃ | |
| Ambient temperature (Storage) | -40 to 85 ℃ | |
| Ambient operating humidity | 95 % max. (with no condensation) | |
| Ambient strage humidity | 95 % max. (with no condensation) | |
| Degree of protection | IP20 | |
| Dimensions | Width | 6.2 mm |
| Height | 93.1 mm | |
| Depth | 102.5 mm | |
| Weight | Approx. 54 g | |
| Sold separate | DIN rail bus connector: K3FP-1 | |