商品概要
画像をクリックすると大きくなります
1ch, Thermocouple, K Thermocouple -20.0 to 500.0°C, IO-Link (COM3)
在庫/販売状況
2026/03/19 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 32,000 |
詳細情報
Ratings/Performance
情報更新:2025/09/10
| Rated input voltage | 24 VDC | |
|---|---|---|
| Operating voltage range | 18 to 30 VDC, including ripple (p-p) of 10% | |
| Current consumption | 8 mA | |
| Input | Sampling cycle | Switchable between 50 ms (default) and 10 ms |
| Influence of temperature | (The greater of ±1% of the instruction value or ±4℃) ±1 digits or fewer | |
| Influence of voltage | (The greater of ±1% of the instruction value or ±4℃) ±1 digits or fewer | |
| Installation influence | (The greater of ±1% of the instruction value or ±4℃) ±1 digits or fewer | |
| Influence of EMS | (The greater of ±1% of the instruction value or ±4℃) ±1 digits or fewer | |
| Indication range | Specification: -20 to 500℃/0 to 900°F Indication range: -40.0 to 520.0℃/-40.0 to 940.0°F | |
| Instruction accuracy (ambient temperature: 23℃) | (The greater of ±1% of the instruction value or ±2℃) ±1 digits max. | |
| Vibration resistance | 10 to 55 Hz double amplitude 1.5 mm 2h in each of X, Y, and Z directions | |
| Shock resistance | 500 m/s2 Three times in each of X, Y, and Z directions | |
| Protective circuit | Power supply reverse polarity protection | |
| Ambient operating temperature | -40 to 70 ℃(with no condensation or freezing) | |
| Ambient operating humidity | Relative humidity 85% max. | |
| Storage temperature | -40 to 85 ℃(with no condensation or freezing) | |
| Storage humidity | Relative humidity 85% max. | |
| Installation environment | UL Certification Temperature: 70℃ Indoor Use Altitude: 2000 m max. Pollution Degree: 3 EMC Immunity Level: Zone B | |
| Dimensions | Width | 12 mm |
| Height | 42.6 mm | |
| Depth | 58 mm | |
| Weight | 30 g | |
| Materials | PA | |
| Protection structure (dust-proof, waterproof) | IP67, UL Standard Type 1 Certification, IP30 (When cables are not connected) | |
| Insertion durability | 50 time | |
| Cable length | (from master to convertor): 20 m max. (from convertor to sensor): 30 m max. and 100 Ω max. | |
| Sold separate | Mounting bracket: K3CV-F-1 Main Unit Fixture: K3CV-F-2 Tool for M12 Threaded Connectors: XY2F-0004 | |
| IO-Link device | Package 2024 compatible | |
| Transmission speed | COM3: 230.4 kbps (Fixed) | |
| Device profile | Common Profile, Locator | |
| Minimum cycle time | COM3: 2.0 ms | |
| Data length | 16 bit | |
| Port class | Class A | |
| Process data | 16 bit | |
| Conversion principle | Delta-Sigma method ADC | |
| ADC resolution | 16 bit | |
| Output | Switchable between physical quantity (default) and count value | |
| Moving average filter | 0 (default), 2, 4, 8, 16, 32: Switchable | |
Dimensions
情報更新:2025/09/10
Dimensions drawing

Pin Assignment
情報更新:2025/09/10
Pin Assignment
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
K3CV-1TCKA-IL3についての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。