商品概要

画像をクリックすると大きくなります

1ch, Analog Input, Analog voltage -10 to 10 V, IO-Link (COM3)

在庫/販売状況

2026/03/19 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 28,000

詳細情報

Ratings/Performance

情報更新:2025/09/10

Rated input voltage24 VDC
Operating voltage range18 to 30 VDC, including ripple (p-p) of 10%
External power supply24 VDC: Linked to input voltage
Maximum load current 100 mA
Current consumption8 mA (maximum 108 mA when powered externally)
InputSampling cycleSwitchable between 50 ms (default) and 5 ms
Influence of temperature±1% FS ±1 digit max.
Influence of voltage±1% FS ±1 digit max.
Installation influence±1% FS ±1 digit max.
Influence of EMS±1% FS ±1 digit max.
Indication rangeSpecification: -10 to 10 V
Indication range: -11.00 to 11.00 V
Input resistance: 1 MΩ min.
Instruction accuracy (ambient temperature: 23℃)±0.2% FS ±1 digit max.
Vibration resistance10 to 55 Hz double amplitude 1.5 mm 2h in each of X, Y, and Z directions
Shock resistance500 m/s2 Three times in each of X, Y, and Z directions
Protective circuitPower supply reverse polarity protection
Ambient operating temperature-40 to 70 ℃(with no condensation or freezing)
Ambient operating humidityRelative humidity 85% max.
Storage temperature-40 to 85 ℃(with no condensation or freezing)
Storage humidityRelative humidity 85% max.
Installation environmentUL Certification Temperature: 70℃
Indoor Use
Altitude: 2000 m max.
Pollution Degree: 3
EMC Immunity Level: Zone B
DimensionsWidth12 mm
Height42.6 mm
Depth58 mm
Weight30 g
MaterialsPA
Protection structure (dust-proof, waterproof)IP67, UL Standard Type 1 Certification, IP30 (When cables are not connected)
Insertion durability50 time
Cable length(from master to convertor): 20 m max.
(from convertor to sensor): 30 m max.
Sold separateMounting bracket: K3CV-F-1
Main Unit Fixture: K3CV-F-2
Tool for M12 Threaded Connectors: XY2F-0004
IO-Link devicePackage 2024 compatible
Transmission speedCOM3: 230.4 kbps (Fixed)
Device profileCommon Profile, Locator
Minimum cycle timeCOM3: 2.0 ms
Data length16 bit
Port classClass A
Process data16 bit
Conversion principleDelta-Sigma method ADC
ADC resolution16 bit
OutputSwitchable between physical quantity (default) and count value
Moving average filter0 (default), 2, 4, 8, 16, 32: Switchable

Dimensions

情報更新:2025/09/10

Dimensions drawing

Pin Assignment

情報更新:2025/09/10

Pin Assignment
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
K3CV-1ADVB-IL3についての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。