商品概要
画像をクリックすると大きくなります
1ch, Analog Input, Analog voltage 0 to 10 V, IO-Link (COM3)
在庫/販売状況
2026/03/19 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 28,000 |
詳細情報
Ratings/Performance
情報更新:2025/09/10
| Rated input voltage | 24 VDC | |
|---|---|---|
| Operating voltage range | 18 to 30 VDC, including ripple (p-p) of 10% | |
| External power supply | 24 VDC: Linked to input voltage Maximum load current 100 mA | |
| Current consumption | 8 mA (maximum 108 mA when powered externally) | |
| Input | Sampling cycle | Switchable between 50 ms (default) and 5 ms |
| Influence of temperature | ±1% FS ±1 digit max. | |
| Influence of voltage | ±1% FS ±1 digit max. | |
| Installation influence | ±1% FS ±1 digit max. | |
| Influence of EMS | ±1% FS ±1 digit max. | |
| Indication range | Specification: 0 to 10 V Indication range: -1.00 to 11.00 V Input resistance: 1 MΩ min. | |
| Instruction accuracy (ambient temperature: 23℃) | ±0.2% FS ±1 digit max. | |
| Vibration resistance | 10 to 55 Hz double amplitude 1.5 mm 2h in each of X, Y, and Z directions | |
| Shock resistance | 500 m/s2 Three times in each of X, Y, and Z directions | |
| Protective circuit | Power supply reverse polarity protection | |
| Ambient operating temperature | -40 to 70 ℃(with no condensation or freezing) | |
| Ambient operating humidity | Relative humidity 85% max. | |
| Storage temperature | -40 to 85 ℃(with no condensation or freezing) | |
| Storage humidity | Relative humidity 85% max. | |
| Installation environment | UL Certification Temperature: 70℃ Indoor Use Altitude: 2000 m max. Pollution Degree: 3 EMC Immunity Level: Zone B | |
| Dimensions | Width | 12 mm |
| Height | 42.6 mm | |
| Depth | 58 mm | |
| Weight | 30 g | |
| Materials | PA | |
| Protection structure (dust-proof, waterproof) | IP67, UL Standard Type 1 Certification, IP30 (When cables are not connected) | |
| Insertion durability | 50 time | |
| Cable length | (from master to convertor): 20 m max. (from convertor to sensor): 30 m max. | |
| Sold separate | Mounting bracket: K3CV-F-1 Main Unit Fixture: K3CV-F-2 Tool for M12 Threaded Connectors: XY2F-0004 | |
| IO-Link device | Package 2024 compatible | |
| Transmission speed | COM3: 230.4 kbps (Fixed) | |
| Device profile | Common Profile, Locator | |
| Minimum cycle time | COM3: 2.0 ms | |
| Data length | 16 bit | |
| Port class | Class A | |
| Process data | 16 bit | |
| Conversion principle | Delta-Sigma method ADC | |
| ADC resolution | 16 bit | |
| Output | Switchable between physical quantity (default) and count value | |
| Moving average filter | 0 (default), 2, 4, 8, 16, 32: Switchable | |
Dimensions
情報更新:2025/09/10
Dimensions drawing

Pin Assignment
情報更新:2025/09/10
Pin Assignment
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
K3CV-1ADVA-IL3についての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。