商品概要
画像をクリックすると大きくなります
Motor Relay, Instantaneous type, Current range: 8 to 26 A, Automatic reset, Current reverse-phase detection, Control power supply voltage: 100/110/120 V
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | △ |
| 標準価格(税別) | ¥ 18,700 |
詳細情報
Specifications
情報更新:2025/09/25
Ratings
| Contact form | SPST-NO SPST-NC | |
|---|---|---|
| Rated load | NO contact: 2 A at 120 VAC, 1 A at 240 VAC, 0.5 A at 440 VAC, 0.2 A at 110 VDC, 0.1 A at 220 VDC NC contact: 5 A at 120 VAC,2 A at 240 VAC,1 A at 440 VAC,0.2 A at 110 VDC,0.1 A at 220 VDC | |
| Contact capacity class | Class AC11, Class DC11 | |
| Mortor circuit | Rated voltage | 500 VAC max. Three-phase |
| Rated current | 8 to 26 A Three-phase | |
| Control power supply circuit | Rated voltage | 100/110/120 VAC |
| Allowable voltage variable range | 85% to 110% of rated voltage (Phase-loss element: Operate normally at 50% of rated operating voltage) | |
| Frequency | 50/60 Hz | |
| Allowable-frequency variable range | ±5% of rated frequency | |
| Power consumption | at operating state (50 Hz): 5 VA at standby state (50 Hz): 3 VA | |
| Current set range | 8 to 26 A AC | |
Performance
| Overcurrent function | Operating value | 115% of current setting value |
|---|---|---|
| Operating value (Start-up lock) | 30% max. of the current setting value. | |
| Operating time characteristic | Start-up lock, Momentary operating | |
| Operating time | when current is increased from 100 to 140% of the set current value: 0.5 s max. | |
| Setting accuracy of operating value | ±10% of current setting value | |
| Overcurrent SV accuracy (Start-up lock) | ±20% of maximum setting value (at 140% overload) | |
| Open-phase | Operating value | 85% max. of the current setting value. (at open-phase) |
| Operating time | 2 s max. Note: at open-phase | |
| Operating asymmetry rate | High sensitivity (H): 35±10% Low sensitivity (L): 65±10% | |
| Reverse-phase | Operating value | 50% max. of the current setting value. |
| Operating time | 1 s max. | |
| Overload capacity | Mortor circuit | 20 times the current SV for 2 s, applied twice with a 1 min interval. |
| Control power supply circuit | 1.15 times the rated control voltage for 3 h. | |
| Influence of temperature | 0 to 20 to 40 ℃: Operating value: ±5%, Operating time: ±10% (overload) 0 to 20 to 40 ℃: Operating value: ±10%, Operating time: ±10% (phase-loss/reverse-phase) -10 to 0 ℃, 40 to 50 ℃: Operating value: ±10%, Operating time: ±20% (overload) -10 to 0 ℃, 40 to 50 ℃: Operating value: ±20%, Operating time: ±20% (phase-loss/reverse-phase) | |
| Influence of voltage | 85 to 100 to 110%: Operating value: ±5%, Operating time: ±10% | |
| Influence of frequency | Operating value: ±5%, Operating time: ±10% (overload/phase-loss/reverse-phase) 95 to 100 to 105% | |
| Infection of current waveform distortion | No malfunction occurs when pulse containing 100% of the 2nd to 9th harmonics is applied (openphase switch set to Low). | |
| Endurance | 10,000 operations min. | |
| Tese botton operation | Only overload element Operating time: Time setting value Operating time error: ±30% | |
| Insulation resistance | Between current-carrying terminal and mounting panel: 10 MΩ min. Between current-carrying terminals: 5 MΩ min. Between contact of same pole: 5 MΩ min. | |
| Dielectric strength | Between current-carrying terminal and mounting panel: 2,500 VAC for 1 min Between current-carrying terminals: 2,500 VAC for 1 min Between contact of same pole: 1,000 VAC for 1 min | |
| Impulse withstand voltage | 1.2/50 µs wave form (JEC 212) Between current-carrying terminal and mounting panel: 6,000 V Between current-carrying terminals: 4,500 V Between control power supply terminals: 4,500 V | |
| Ambient temperature (Operating) | -10 to 60 ℃ | |
| Ambient temperature (Storage) | -25 to 65 ℃ | |
| Ambient humidity (Operating) | 35 to 85 % | |
| Vibration resistance | Destruction: 10 to 25 Hz, 2 mm double amplitude, 2 h each in X, Y and Z directions. Malfunction: 10 to 55 Hz, 0.3 mm double amplitude, 10 min each in X, Y and Z directions. | |
| Shock resistance | Destruction: 294 m/s2, 3 times each in X, Y and Z directions Malfunction: 98 m/s2, 3 times each in X, Y and Z directions | |
| Dimensions | Width | 126 mm |
| Height | 60 mm | |
| Depth | 120 mm | |
| Primary side electric(al) wire through hole diameter | 20 mm | |
| Weight | Approx. 800 g | |
| Mounting method | Screw mounting | |
| Case color | Munsell 5Y7/1 | |
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
| UL認証 | CSA認証 | CEマーキング適合 | CCC認証 | 電波法 |
|---|---|---|---|---|
| No | No | No | No | N/A |