商品概要

画像をクリックすると大きくなります

Motor Relay, Inverse type, Current range: 8 to 26 A, Manual reset, Current reverse-phase detection, Control power supply voltage: 200/220/240 V

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 18,700

詳細情報

Specifications

情報更新:2025/09/25

Ratings

Contact formSPST-NO
SPST-NC
Rated loadNO contact: 2 A at 120 VAC, 1 A at 240 VAC, 0.5 A at 440 VAC, 0.2 A at 110 VDC, 0.1 A at 220 VDC
NC contact: 5 A at 120 VAC,2 A at 240 VAC,1 A at 440 VAC,0.2 A at 110 VDC,0.1 A at 220 VDC
Contact capacity classClass AC11, Class DC11
Mortor circuitRated voltage500 VAC max. Three-phase
Rated current8 to 26 A Three-phase
Control power supply circuitRated voltage200/220/240 VAC
Allowable voltage variable range85% to 110% of rated voltage (Phase-loss element: Operate normally at 50% of rated operating voltage)
Frequency50/60 Hz
Allowable-frequency variable range±5% of rated frequency
Power consumptionat operating state (50 Hz): 5 VA
at standby state (50 Hz): 3 VA
Current set range8 to 26 A AC

Performance

Overcurrent functionOperating value115% of current setting value
Operating time characteristicInverse time oparating
Operating time600% of the current setting value: Timer scale x 1 (s)
200% of the current setting value: Timer scale x 3 (s)
Setting accuracy of operating value±10% of current setting value
Setting accuracy of operating time±10% of maximum setting value (at 600% overload)
Open-phaseOperating value85% max. of the current setting value. (at open-phase)
Operating time2 s max.
Note: at open-phase
Operating asymmetry rateHigh sensitivity (H): 35±10%
Low sensitivity (L): 65±10%
Reverse-phaseOperating value50% max. of the current setting value.
Operating time1 s max.
Overload capacityMortor circuit20 times the current SV for 2 s, applied twice with a 1 min interval.
Control power supply circuit1.15 times the rated control voltage for 3 h.
Influence of temperature0 to 20 to 40 ℃: Operating value: ±5%, Operating time: ±10% (overload)
0 to 20 to 40 ℃: Operating value: ±10%, Operating time: ±10% (phase-loss/reverse-phase)
-10 to 0 ℃, 40 to 50 ℃: Operating value: ±10%, Operating time: ±20% (overload)
-10 to 0 ℃, 40 to 50 ℃: Operating value: ±20%, Operating time: ±20% (phase-loss/reverse-phase)
Influence of voltage85 to 100 to 110%: Operating value: ±5%, Operating time: ±10%
Influence of frequencyOperating value: ±5%, Operating time: ±10% (overload/phase-loss/reverse-phase)
95 to 100 to 105%
Infection of current waveform distortionNo malfunction occurs when pulse containing 100% of the 2nd to 9th harmonics is applied (openphase switch set to Low).
Endurance10,000 operations min.
Tese botton operationOnly overload element
Operating time: Time setting value
Operating time error: ±30%
Insulation resistanceBetween current-carrying terminal and mounting panel: 10 MΩ min.
Between current-carrying terminals: 5 MΩ min.
Between contact of same pole: 5 MΩ min.
Dielectric strengthBetween current-carrying terminal and mounting panel: 2,500 VAC for 1 min
Between current-carrying terminals: 2,500 VAC for 1 min
Between contact of same pole: 1,000 VAC for 1 min
Impulse withstand voltage1.2/50 µs wave form (JEC 212)
Between current-carrying terminal and mounting panel: 6,000 V
Between current-carrying terminals: 4,500 V
Between control power supply terminals: 4,500 V
Ambient temperature (Operating)-10 to 60 ℃
Ambient temperature (Storage)-25 to 65 ℃
Ambient humidity (Operating)35 to 85 %
Vibration resistanceDestruction: 10 to 25 Hz, 2 mm double amplitude, 2 h each in X, Y and Z directions.
Malfunction: 10 to 55 Hz, 0.3 mm double amplitude, 10 min each in X, Y and Z directions.
Shock resistanceDestruction: 294 m/s2, 3 times each in X, Y and Z directions
Malfunction: 98 m/s2, 3 times each in X, Y and Z directions
DimensionsWidth126 mm
Height60 mm
Depth120 mm
Primary side electric(al) wire through hole diameter20 mm
WeightApprox. 800 g
Mounting methodScrew mounting
Case colorMunsell 5Y7/1
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
No No No No N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No