商品概要

画像をクリックすると大きくなります

Manual Motor Starter (Motor Protection Circuit Breaker), 3 poles, Rotary switch (High performance type), Rated current 0.16 A

Manual Motor Starter (Motor Protection Circuit Breaker), 3 poles, Rotary switch (High performance type), Rated current 0.16 A

在庫/販売状況

2026/11/10 00:00 情報更新
在庫/販売状況 ご利用条件
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 21,000

詳細情報

Ratings / Performance

情報更新:2024/08/21

Ratings

Switch typeRotary switch (High performance type)
Number of poles3 pole
Rated current0.16 A
Rated operating current0.1 to 0.16 A
Three-phase standard motor capacity380-440 AC: 0.02 kW
Full load current380-440 AC: 0.1 A
Rated breaking current240 AC: 100 kA
415 AC: 100 kA
440 AC: 100 kA
Instantaneo us trip current2.1 A
Rated operating voltage200 to 690 V
Rated insulation voltage690 VAC
Rated impulse dielectric strength6 kV
Rated frequency50/60 Hz
Use categoryIEC 60947-2 (circuit breaker), JIS C 8201-2: Cat.A
IEC 60947-4-1 (motor starter), JIS C 8201-4-1: AC-3
Trip class (IEC 60947-4-1/JIS C 8201-4-1)10 Trips within 4 minutes at 150% Ie on hot start, trips in 4 to 10 seconds at 720% Ie on cold start
Instantaneous trip characteristics13 x Ie max.
Power loss (3-phase reference value)6 W
Rated limit breaking capacity (Icu)IEC 60947-2/JIS C 8201-2240 V/200 V: 100 kA
415 V/400 V: 100 kA
460 V/440 V: 100 kA
500 V: 100 kA
690 V/600 V: 100 kA
UL480 V: 50 kA
Rated operating breaking capacity (Ics)IEC 60947-2/JIS C 8201-2240 V/200 V: 100 kA
415 V/400 V: 100 kA
460 V/440 V: 100 kA
500 V: 100 kA
690 V/600 V: 100 kA
UL480 V: 50 kA
Phase failure protectionYes
Trip indicatorYes
Test trip functionYes
Vibration resistanceVibration: 10 to 55 Hz, acceleration: 15 m/s2
Shock resistanceShock value 50 m/s2
Degree of protectionIP20 (IEC60529)
Mechanical durability100,000 operations
Electrical durability100,000 operations
Number of terminal insertions and removals20 time
Maximum operate frequency (motor starts) 25 times/hour
Ambient temperature (Operating)-20 to +60 ℃
Ambient temperature (Storage)-40 to +80 ℃ (no condensation or icing)
Ambient humidity (Operating)95 %RH max. (no condensation or icing)
Altitude2000 m max.
Weight460 g

Dimensions

情報更新:2024/08/21

Outline drawing

Characteristic chart

情報更新:2024/08/21

Operating characteristics curves
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
Yes Yes Yes Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No