商品概要

画像をクリックすると大きくなります

Magnetic Contactor, Non-reversing, Frame size 12 A, Auxiliary contact SPST-NO, 500 VAC

在庫/販売状況

2025/05/16 00:00 情報更新
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 4,800

詳細情報

Ratings / Performance

情報更新:2024/08/21

Ratings

Reversing/Non-reversingNon-reversing
Coil ratingRated voltage50 Hz: 480 to 500 VAC
60 Hz: 500 to 550 VAC
Operating voltage range50 Hz: 408 to 550 VAC
60 Hz: 425 to 605 VAC
Must operate voltage85 % max.
Must release voltage20 % min.
Coil characteristics (reference value)Coil power consumptionMaking50 Hz: 22 VA
60 Hz: 25 VA
Holding50 Hz: 4.5 VA
60 Hz: 4.5 VA
Main circuit ratingRating based on IEC 60947-4-1AC-1 (resistive load)Rated operating current200-240 AC: 15 A
380-440 AC: 15 A
AC-3 (Three-phase cage motor)Rated capacity200-240 AC: 3 kW
380-440 AC: 5.5 kW
500-550 AC: 5.5 kW
600-690 AC: 4 kW
Rated operating current200-240 AC: 12 A
380-440 AC: 12 A
500-550 AC: 9 A
600-690 AC: 5 A
AC-4 (Three-phase cage motor)Rated capacity200-240 AC: 3 kW
380-440 AC: 5.5 kW
500-550 AC: 5.5 kW
600-690 AC: 4 kW
Rated operating current200-240 AC: 12 A
380-440 AC: 12 A
500-550 AC: 9 A
600-690 AC: 5 A
DC-1 (Resistive load L/R ≦ 1 ms)Rated operating currentNumber of serial contacts 124 DC: 12 A
48 DC: 12 A
110 DC: 6 A
220 DC: 1 A
Number of serial contacts 224 DC: 12 A
48 DC: 12 A
110 DC: 9 A
220 DC: 4 A
Number of serial contacts 324 DC: 12 A
48 DC: 12 A
110 DC: 12 A
220 DC: 12 A
DC-3, DC-5 (DC motor loadL/R ≦ 15 ms)Rated operating currentNumber of serial contacts 124 DC: 4 A
48 DC: 1.5 A
110 DC: 1 A
220 DC: 0.3 A
Number of serial contacts 224 DC: 10 A
48 DC: 3 A
110 DC: 2 A
220 DC: 0.8 A
Number of serial contacts 324 DC: 12 A
48 DC: 6 A
110 DC: 5 A
220 DC: 1.5 A
Conventional free air thermal current (rated flowing current) 15 A
Rating based on UL 60947-4-1, CSA C22.2Three-phase motorRated capacity200 AC: 3 HP
220-240 AC: 3 HP
440-480 AC: 5 HP
550-600 AC: 5 HP
Rated operating current200 AC: 11 A
220-240 AC: 9.6 A
440-480 AC: 7.6 A
550-600 AC: 6.1 A
Rated current15 A
Single-phase motorRated capacity110-120 AC: 3/4 HP
200 AC: 1-1/2 HP
220-240 AC: 2 HP
Rated operating current110-120 AC: 13.8 A
200 AC: 11.5 A
220-240 AC: 12 A
Rated current15 A
FUSE30 A (Class K5, RK5)
Rating based on JIS C 8201-4-1AC-1 (resistive load)Rated operating current220-240 AC: 15 A
380-440 AC: 15 A
AC-3 (Three-phase cage motor)Rated capacity200-240 AC: 2.2 kW
380-440 AC: 5.5 kW
500-550 AC: 5.5 kW
Rated operating current200-240 AC: 12 A
380-440 AC: 12 A
500-550 AC: 9 A
DC-1 (Resistive load L/R ≦ 1 ms)Rated operating currentNumber of serial contacts 124 DC: 12 A
48 DC: 12 A
110 DC: 6 A
220 DC: 1 A
Number of serial contacts 224 DC: 12 A
48 DC: 12 A
110 DC: 9 A
220 DC: 4 A
Number of serial contacts 324 DC: 12 A
48 DC: 12 A
110 DC: 12 A
220 DC: 12 A
DC-3, DC-5 (DC motor loadL/R ≦ 15 ms)Rated operating currentNumber of serial contacts 124 DC: 4 A
48 DC: 1.5 A
110 DC: 1 A
220 DC: 0.3 A
Number of serial contacts 224 DC: 10 A
48 DC: 3 A
110 DC: 2 A
220 DC: 0.8 A
Number of serial contacts 324 DC: 12 A
48 DC: 6 A
110 DC: 5 A
220 DC: 1.5 A
Conventional free air thermal current (rated flowing current) 15 A
EnduranceRated operating current220 AC: 12 A
440 AC: 12 A
Contact closed current220 AC: 144 A
440 AC: 144 A
Cutoff current220 AC: 120 A
440 AC: 120 A
Switching frequency220 AC: 1800 times/hour
440 AC: 1800 times/hour
Mechanical durability220 AC: 10 million operations min.
440 AC: 10 million operations min.
Electrical durabilityAC3: 1,000,000 operations min.
Auxiliary circuit ratingRating based on IEC 60947-5-1/JIS C 8201-5-1Rated operating currentAC-15 (Coil load)100-120 AC: 3 A
200-240 AC: 3 A
380-440 AC: 1 A
500-600 AC: 0.5 A
AC-12 (Resistive load)100-120 AC: 6 A
200-240 AC: 6 A
380-440 AC: 6 A
500-600 AC: 3 A
DC-13 (Coil load)24 DC: 2 A
48 DC: 1 A
110 DC: 0.3 A
220 DC: 0.2 A
DC-12 (Resistive load)24 DC: 3 A
48 DC: 2 A
110 DC: 1.5 A
220 DC: 0.5 A
Contact closed and Breaking current100-120 AC: 30 A
200-240 AC: 30 A
380-440 AC: 10 A
500-600 AC: 5 A
24 DC: 30 A
48 DC: 30 A
110 DC: 10 A
220 DC: 5 A
Conventional free air thermal current (rated flowing current) 10 A
Rating based on UL 508Rated through current120 AC: 10 A
240 AC: 10 A
480 AC: 10 A
600 AC: 10 A
125 DC: 2.5 A
250 DC: 2.5 A
Contact closed current120 AC: 60 A
240 AC: 30 A
480 AC: 15 A
600 AC: 12 A
125 DC: 0.55 A
250 DC: 0.27 A
Cutoff current120 AC: 6 A
240 AC: 3 A
480 AC: 1.5 A
600 AC: 1.2 A
125 DC: 0.55 A
250 DC: 0.27 A
Rating code120 AC: A600
240 AC: A600
480 AC: A600
600 AC: A600
125 DC: Q300
250 DC: Q300
EnduranceSwitching frequency1800 times/hour
Mechanical durability10 million operations min.
Electrical durabilityAC-15220 V: 500,000 operations min.
440 V: 500,000 operations min.
AC-12220 V: 250,000 operations min.
440 V: 250,000 operations min.
DC-13220 V: 150,000 operations min.
DC-12220 V: 500,000 operations min.
Minimum operate voltage/current (reference value)Main circuit: 24 VDC 10 mA
Auxiliary circuit: 5 VDC 3 mA
Rated insulation voltage690 VAC
Rated impulse dielectric strength6 kV
Rated frequency50/60 Hz
Contact structureDouble break form (main circuit: single contacts, auxiliary circuit: bifurcated contacts) (Ag alloy)
Mirror contactYes
Vibration resistanceVibration: 10 to 55 Hz, acceleration: 15 m/s2
Shock resistanceShock value 50 m/s2
Degree of protectionIP20 (IEC60529)
Contact resistance (reference value)Main circuit: 10 mΩ max. (Voltage drop method with 6 VDC 1 mA)
Auxiliary circuit: 50 mΩ max. (Voltage drop method with 6 VDC 1 mA)
Ambient temperature (Operating)-10 to +55 ℃ (However, daily average shall not exceed 35 °C)
Ambient temperature (Storage)-40 to +65 ℃ (no condensation or icing)
Ambient humidity (Operating)45 to 85 % (no condensation or icing)
Altitude2000 m max.
Weight160 g

Dimensions

情報更新:2024/08/21

Outline drawing

Characteristic chart

情報更新:2024/08/21

Electrical endurance curves

RoHS/REACH対応状況

情報更新:2025/5/08

EU RoHS

対応状況 対応予定月 非含有証明書
対応済み ダウンロードはこちら

中国 RoHS

中国 RoHS表

(PB)
水銀
(Hg)
カドミウム
(Cd)
六価クロム
(Cr(VI))
ポリ臭化
ビニフェル
(PBB)
ポリ臭化
ジフェニルエーテル
(PBDE)
環境保護
使用期限
O O O O O O e
  • “対応済み”や非含有の記載がされた商品であっても、流通在庫等で未対応品が混在する可能性があります。
  • 非含有品が必要な際は、弊社営業部門もしくは販売店へお問い合わせください。

規格認証/適合状況

UL認証 CSA認証 CEマーキング適合 CCC認証
Yes Yes Yes Yes
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No