商品概要
画像をクリックすると大きくなります
Magnetic Contactor, Non-reversing, Frame size 12 A, Auxiliary contact SPST-NO, 120 VAC
Magnetic Contactor, Non-reversing, Frame size 12 A, Auxiliary contact SPST-NO, 120 VAC
在庫/販売状況
2026/11/10 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | ¥ 6,700 |
詳細情報
Ratings / Performance
情報更新:2024/08/21
Ratings
| Reversing/Non-reversing | Non-reversing | ||||
|---|---|---|---|---|---|
| Coil rating | Rated voltage | 50 Hz: 110 to 120 VAC 60 Hz: 120 to 130 VAC | |||
| Operating voltage range | 50 Hz: 94 to 132 VAC 60 Hz: 102 to 143 VAC | ||||
| Must operate voltage | 85 % max. | ||||
| Must release voltage | 20 % min. | ||||
| Coil characteristics (reference value) | Coil power consumption | Making | 50 Hz: 22 VA 60 Hz: 25 VA | ||
| Holding | 50 Hz: 4.5 VA 60 Hz: 4.5 VA | ||||
| Main circuit rating | Rating based on IEC 60947-4-1 | AC-1 (resistive load) | Rated operating current | 200-240 AC: 15 A 380-440 AC: 15 A | |
| AC-3 (Three-phase cage motor) | Rated capacity | 200-240 AC: 3 kW 380-440 AC: 5.5 kW 500-550 AC: 5.5 kW 600-690 AC: 4 kW | |||
| Rated operating current | 200-240 AC: 12 A 380-440 AC: 12 A 500-550 AC: 9 A 600-690 AC: 5 A | ||||
| AC-4 (Three-phase cage motor) | Rated capacity | 200-240 AC: 3 kW 380-440 AC: 5.5 kW 500-550 AC: 5.5 kW 600-690 AC: 4 kW | |||
| Rated operating current | 200-240 AC: 12 A 380-440 AC: 12 A 500-550 AC: 9 A 600-690 AC: 5 A | ||||
| DC-1 (Resistive load L/R ≦ 1 ms) | Rated operating current | Number of serial contacts 1 | 24 DC: 12 A 48 DC: 12 A 110 DC: 6 A 220 DC: 1 A | ||
| Number of serial contacts 2 | 24 DC: 12 A 48 DC: 12 A 110 DC: 9 A 220 DC: 4 A | ||||
| Number of serial contacts 3 | 24 DC: 12 A 48 DC: 12 A 110 DC: 12 A 220 DC: 12 A | ||||
| DC-3, DC-5 (DC motor loadL/R ≦ 15 ms) | Rated operating current | Number of serial contacts 1 | 24 DC: 4 A 48 DC: 1.5 A 110 DC: 1 A 220 DC: 0.3 A | ||
| Number of serial contacts 2 | 24 DC: 10 A 48 DC: 3 A 110 DC: 2 A 220 DC: 0.8 A | ||||
| Number of serial contacts 3 | 24 DC: 12 A 48 DC: 6 A 110 DC: 5 A 220 DC: 1.5 A | ||||
| Conventional free air thermal current (rated flowing current) | 15 A | ||||
| Rating based on UL 60947-4-1, CSA C22.2 | Three-phase motor | Rated capacity | 200 AC: 3 HP 220-240 AC: 3 HP 440-480 AC: 5 HP 550-600 AC: 5 HP | ||
| Rated operating current | 200 AC: 11 A 220-240 AC: 9.6 A 440-480 AC: 7.6 A 550-600 AC: 6.1 A | ||||
| Rated current | 15 A | ||||
| Single-phase motor | Rated capacity | 110-120 AC: 3/4 HP 200 AC: 1-1/2 HP 220-240 AC: 2 HP | |||
| Rated operating current | 110-120 AC: 13.8 A 200 AC: 11.5 A 220-240 AC: 12 A | ||||
| Rated current | 15 A | ||||
| FUSE | 30 A (Class K5, RK5) | ||||
| Rating based on JIS C 8201-4-1 | AC-1 (resistive load) | Rated operating current | 220-240 AC: 15 A 380-440 AC: 15 A | ||
| AC-3 (Three-phase cage motor) | Rated capacity | 200-240 AC: 2.2 kW 380-440 AC: 5.5 kW 500-550 AC: 5.5 kW | |||
| Rated operating current | 200-240 AC: 12 A 380-440 AC: 12 A 500-550 AC: 9 A | ||||
| DC-1 (Resistive load L/R ≦ 1 ms) | Rated operating current | Number of serial contacts 1 | 24 DC: 12 A 48 DC: 12 A 110 DC: 6 A 220 DC: 1 A | ||
| Number of serial contacts 2 | 24 DC: 12 A 48 DC: 12 A 110 DC: 9 A 220 DC: 4 A | ||||
| Number of serial contacts 3 | 24 DC: 12 A 48 DC: 12 A 110 DC: 12 A 220 DC: 12 A | ||||
| DC-3, DC-5 (DC motor loadL/R ≦ 15 ms) | Rated operating current | Number of serial contacts 1 | 24 DC: 4 A 48 DC: 1.5 A 110 DC: 1 A 220 DC: 0.3 A | ||
| Number of serial contacts 2 | 24 DC: 10 A 48 DC: 3 A 110 DC: 2 A 220 DC: 0.8 A | ||||
| Number of serial contacts 3 | 24 DC: 12 A 48 DC: 6 A 110 DC: 5 A 220 DC: 1.5 A | ||||
| Conventional free air thermal current (rated flowing current) | 15 A | ||||
| Endurance | Rated operating current | 220 AC: 12 A 440 AC: 12 A | |||
| Contact closed current | 220 AC: 144 A 440 AC: 144 A | ||||
| Cutoff current | 220 AC: 120 A 440 AC: 120 A | ||||
| Switching frequency | 220 AC: 1800 times/hour 440 AC: 1800 times/hour | ||||
| Mechanical durability | 220 AC: 10 million operations min. 440 AC: 10 million operations min. | ||||
| Electrical durability | AC3: 1,000,000 operations min. | ||||
| Auxiliary circuit rating | Rating based on IEC 60947-5-1/JIS C 8201-5-1 | Rated operating current | AC-15 (Coil load) | 100-120 AC: 3 A 200-240 AC: 3 A 380-440 AC: 1 A 500-600 AC: 0.5 A | |
| AC-12 (Resistive load) | 100-120 AC: 6 A 200-240 AC: 6 A 380-440 AC: 6 A 500-600 AC: 3 A | ||||
| DC-13 (Coil load) | 24 DC: 2 A 48 DC: 1 A 110 DC: 0.3 A 220 DC: 0.2 A | ||||
| DC-12 (Resistive load) | 24 DC: 3 A 48 DC: 2 A 110 DC: 1.5 A 220 DC: 0.5 A | ||||
| Contact closed and Breaking current | 100-120 AC: 30 A 200-240 AC: 30 A 380-440 AC: 10 A 500-600 AC: 5 A 24 DC: 30 A 48 DC: 30 A 110 DC: 10 A 220 DC: 5 A | ||||
| Conventional free air thermal current (rated flowing current) | 10 A | ||||
| Rating based on UL 508 | Rated through current | 120 AC: 10 A 240 AC: 10 A 480 AC: 10 A 600 AC: 10 A 125 DC: 2.5 A 250 DC: 2.5 A | |||
| Contact closed current | 120 AC: 60 A 240 AC: 30 A 480 AC: 15 A 600 AC: 12 A 125 DC: 0.55 A 250 DC: 0.27 A | ||||
| Cutoff current | 120 AC: 6 A 240 AC: 3 A 480 AC: 1.5 A 600 AC: 1.2 A 125 DC: 0.55 A 250 DC: 0.27 A | ||||
| Rating code | 120 AC: A600 240 AC: A600 480 AC: A600 600 AC: A600 125 DC: Q300 250 DC: Q300 | ||||
| Endurance | Switching frequency | 1800 times/hour | |||
| Mechanical durability | 10 million operations min. | ||||
| Electrical durability | AC-15 | 220 V: 500,000 operations min. 440 V: 500,000 operations min. | |||
| AC-12 | 220 V: 250,000 operations min. 440 V: 250,000 operations min. | ||||
| DC-13 | 220 V: 150,000 operations min. | ||||
| DC-12 | 220 V: 500,000 operations min. | ||||
| Minimum operate voltage/current (reference value) | Main circuit: 24 VDC 10 mA Auxiliary circuit: 5 VDC 3 mA | ||||
| Rated insulation voltage | 690 VAC | ||||
| Rated impulse dielectric strength | 6 kV | ||||
| Rated frequency | 50/60 Hz | ||||
| Contact structure | Double break form (main circuit: single contacts, auxiliary circuit: bifurcated contacts) (Ag alloy) | ||||
| Mirror contact | Yes | ||||
| Vibration resistance | Vibration: 10 to 55 Hz, acceleration: 15 m/s2 | ||||
| Shock resistance | Shock value 50 m/s2 | ||||
| Degree of protection | IP20 (IEC60529) | ||||
| Contact resistance (reference value) | Main circuit: 10 mΩ max. (Voltage drop method with 6 VDC 1 mA) Auxiliary circuit: 50 mΩ max. (Voltage drop method with 6 VDC 1 mA) | ||||
| Ambient temperature (Operating) | -10 to +55 ℃ (However, daily average shall not exceed 35 °C) | ||||
| Ambient temperature (Storage) | -40 to +65 ℃ (no condensation or icing) | ||||
| Ambient humidity (Operating) | 45 to 85 % (no condensation or icing) | ||||
| Altitude | 2000 m max. | ||||
| Weight | 160 g | ||||
Dimensions
情報更新:2024/08/21
Outline drawing
Characteristic chart
情報更新:2024/08/21
Electrical endurance curves