商品概要

画像をクリックすると大きくなります

Magnetic Contactor, Non-reversing, Frame size 12 A, Auxiliary contact SPST-NC, 220 VDC

在庫/販売状況

2025/09/12 00:00 情報更新
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 6,200

詳細情報

Ratings / Performance

情報更新:2024/08/21

Ratings

Reversing/Non-reversingNon-reversing
Coil ratingRated voltage220 VDC
Operating voltage range187 to 242 VDC
Must operate voltage85 % max.
Must release voltage10 % min.
Coil characteristics (reference value)Coil power consumptionMaking2.4 W
Holding2.4 W
Main circuit ratingRating based on IEC 60947-4-1AC-1 (resistive load)Rated operating current200-240 AC: 15 A
380-440 AC: 15 A
AC-3 (Three-phase cage motor)Rated capacity200-240 AC: 3 kW
380-440 AC: 5.5 kW
500-550 AC: 5.5 kW
600-690 AC: 4 kW
Rated operating current200-240 AC: 12 A
380-440 AC: 12 A
500-550 AC: 9 A
600-690 AC: 5 A
AC-4 (Three-phase cage motor)Rated capacity200-240 AC: 3 kW
380-440 AC: 5.5 kW
500-550 AC: 5.5 kW
600-690 AC: 4 kW
Rated operating current200-240 AC: 12 A
380-440 AC: 12 A
500-550 AC: 9 A
600-690 AC: 5 A
DC-1 (Resistive load L/R ≦ 1 ms)Rated operating currentNumber of serial contacts 124 DC: 12 A
48 DC: 12 A
110 DC: 6 A
220 DC: 1 A
Number of serial contacts 224 DC: 12 A
48 DC: 12 A
110 DC: 9 A
220 DC: 4 A
Number of serial contacts 324 DC: 12 A
48 DC: 12 A
110 DC: 12 A
220 DC: 12 A
DC-3, DC-5 (DC motor loadL/R ≦ 15 ms)Rated operating currentNumber of serial contacts 124 DC: 4 A
48 DC: 1.5 A
110 DC: 1 A
220 DC: 0.3 A
Number of serial contacts 224 DC: 10 A
48 DC: 3 A
110 DC: 2 A
220 DC: 0.8 A
Number of serial contacts 324 DC: 12 A
48 DC: 6 A
110 DC: 5 A
220 DC: 1.5 A
Conventional free air thermal current (rated flowing current) 15 A
Rating based on UL 60947-4-1, CSA C22.2Three-phase motorRated capacity200 AC: 3 HP
220-240 AC: 3 HP
440-480 AC: 5 HP
550-600 AC: 5 HP
Rated operating current200 AC: 11 A
220-240 AC: 9.6 A
440-480 AC: 7.6 A
550-600 AC: 6.1 A
Rated current15 A
Single-phase motorRated capacity110-120 AC: 3/4 HP
200 AC: 1-1/2 HP
220-240 AC: 2 HP
Rated operating current110-120 AC: 13.8 A
200 AC: 11.5 A
220-240 AC: 12 A
Rated current15 A
FUSE30 A (Class K5, RK5)
Rating based on JIS C 8201-4-1AC-1 (resistive load)Rated operating current220-240 AC: 15 A
380-440 AC: 15 A
AC-3 (Three-phase cage motor)Rated capacity200-240 AC: 2.2 kW
380-440 AC: 5.5 kW
500-550 AC: 5.5 kW
Rated operating current200-240 AC: 12 A
380-440 AC: 12 A
500-550 AC: 9 A
DC-1 (Resistive load L/R ≦ 1 ms)Rated operating currentNumber of serial contacts 124 DC: 12 A
48 DC: 12 A
110 DC: 6 A
220 DC: 1 A
Number of serial contacts 224 DC: 12 A
48 DC: 12 A
110 DC: 9 A
220 DC: 4 A
Number of serial contacts 324 DC: 12 A
48 DC: 12 A
110 DC: 12 A
220 DC: 12 A
DC-3, DC-5 (DC motor loadL/R ≦ 15 ms)Rated operating currentNumber of serial contacts 124 DC: 4 A
48 DC: 1.5 A
110 DC: 1 A
220 DC: 0.3 A
Number of serial contacts 224 DC: 10 A
48 DC: 3 A
110 DC: 2 A
220 DC: 0.8 A
Number of serial contacts 324 DC: 12 A
48 DC: 6 A
110 DC: 5 A
220 DC: 1.5 A
Conventional free air thermal current (rated flowing current) 15 A
EnduranceRated operating current220 AC: 12 A
440 AC: 12 A
Contact closed current220 AC: 144 A
440 AC: 144 A
Cutoff current220 AC: 120 A
440 AC: 120 A
Switching frequency220 AC: 1800 times/hour
440 AC: 1800 times/hour
Mechanical durability220 AC: 10 million operations min.
440 AC: 10 million operations min.
Electrical durabilityAC3: 1,000,000 operations min.
Auxiliary circuit ratingRating based on IEC 60947-5-1/JIS C 8201-5-1Rated operating currentAC-15 (Coil load)100-120 AC: 3 A
200-240 AC: 3 A
380-440 AC: 1 A
500-600 AC: 0.5 A
AC-12 (Resistive load)100-120 AC: 6 A
200-240 AC: 6 A
380-440 AC: 6 A
500-600 AC: 3 A
DC-13 (Coil load)24 DC: 2 A
48 DC: 1 A
110 DC: 0.3 A
220 DC: 0.2 A
DC-12 (Resistive load)24 DC: 3 A
48 DC: 2 A
110 DC: 1.5 A
220 DC: 0.5 A
Contact closed and Breaking current100-120 AC: 30 A
200-240 AC: 30 A
380-440 AC: 10 A
500-600 AC: 5 A
24 DC: 30 A
48 DC: 30 A
110 DC: 10 A
220 DC: 5 A
Conventional free air thermal current (rated flowing current) 10 A
Rating based on UL 508Rated through current120 AC: 10 A
240 AC: 10 A
480 AC: 10 A
600 AC: 10 A
125 DC: 2.5 A
250 DC: 2.5 A
Contact closed current120 AC: 60 A
240 AC: 30 A
480 AC: 15 A
600 AC: 12 A
125 DC: 0.55 A
250 DC: 0.27 A
Cutoff current120 AC: 6 A
240 AC: 3 A
480 AC: 1.5 A
600 AC: 1.2 A
125 DC: 0.55 A
250 DC: 0.27 A
Rating code120 AC: A600
240 AC: A600
480 AC: A600
600 AC: A600
125 DC: Q300
250 DC: Q300
EnduranceSwitching frequency1800 times/hour
Mechanical durability10 million operations min.
Electrical durabilityAC-15220 V: 500,000 operations min.
440 V: 500,000 operations min.
AC-12220 V: 250,000 operations min.
440 V: 250,000 operations min.
DC-13220 V: 150,000 operations min.
DC-12220 V: 500,000 operations min.
Minimum operate voltage/current (reference value)Main circuit: 24 VDC 10 mA
Auxiliary circuit: 5 VDC 3 mA
Rated insulation voltage690 VAC
Rated impulse dielectric strength6 kV
Rated frequency50/60 Hz
Contact structureDouble break form (main circuit: single contacts, auxiliary circuit: bifurcated contacts) (Ag alloy)
Mirror contactYes
Vibration resistanceVibration: 10 to 55 Hz, acceleration: 15 m/s2
Shock resistanceShock value 50 m/s2
Degree of protectionIP20 (IEC60529)
Contact resistance (reference value)Main circuit: 10 mΩ max. (Voltage drop method with 6 VDC 1 mA)
Auxiliary circuit: 50 mΩ max. (Voltage drop method with 6 VDC 1 mA)
Ambient temperature (Operating)-10 to +55 ℃ (However, daily average shall not exceed 35 °C)
Ambient temperature (Storage)-40 to +65 ℃ (no condensation or icing)
Ambient humidity (Operating)45 to 85 % (no condensation or icing)
Altitude2000 m max.
Weight190 g

Dimensions

情報更新:2024/08/21

Outline drawing

Characteristic chart

情報更新:2024/08/21

Electrical endurance curves