商品概要
画像をクリックすると大きくなります
General-purpose Limit Switch, Adjustable rod lever, With ground terminal/M5 tapping on the rear side
在庫/販売状況
2026/03/30 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | オープン価格 |
詳細情報
- Ratings / Performance
- Dimensions
- Circuits configuration
- Characteristic chart
- RoHS/REACH対応状況
- 規格認証/適合状況
Ratings / Performance
情報更新:2025/09/04
| Shape/Structure | General-purpose Limit switches |
|---|---|
| ctuator | Adjustable rod lever Stainless steel rod |
| Frequency | 50/60 Hz |
| Contact form | SPST-NO/SPST-NC |
| Load | General load |
| Ratings (AC): Non-Inductive load | Resistive load: 5 A at 125 VAC/5 A at 250 VAC Lamp load (NC): 1.5 A at 125 VAC/1 A at 250 VAC Lamp load (NO): 7 A at 125 VAC/0.5 A at 250 VAC Inductive load: 3 A at 125 VAC/3 A at 250 VAC Motor load (NC): 2 A at 125 VAC/1.5 A at 250 VAC Motor load (NO): 1 A at 125 VAC/0.8 A at 250 VAC |
| Ratings (DC): Non-Inductive load | Resistive load (NC): 5 A at 12 VDC/5 A at 24 VDC/0.4 A at 125 VDC/0.4 A at 250 VDC Resistive load (NO): 5 A at 12 VDC/5 A at 24 VDC/0.2 A at 125 VDC/0.2 A at 250 VDC Lamp load: 3 A at 12 VDC/3 A at 24 VDC Inductive load: 4 A at 12 VDC/4 A at 24 VDC Motor load: 3 A at 12 VDC/3 A at 24 VDC |
| Inrush current | NC: 24 A max. NO: 12 A max. |
| Earth terminal | With ground terminal |
| Ambient temperature | Operating: -5 to 65 ℃ (with no icing) |
| Ambient humidity | 35 to 95 % |
| Permissible operating speed | 5 mm/s to 0.5 m/s |
|---|---|
| Permissible operating frequency | Electrical: 30 operations / 1 minute max. Mechanical: 120 operations / 1 minute max. |
| Contact resistance (Initial value) | 25 mΩ max. |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | Between each terminal of the same polarities: 1,000 VAC 50/60 Hz 1 min Between live-metallic part and ground: 1,500 VAC 50/60 Hz 1 min Between each terminal and non-live-metallic part: 1,500 VAC 50/60 Hz 1 min |
| Durability | Mechanical: 10 million operations min. |
| Vibration resistance | Malfunction: 10 to 55 Hz, 1.5 mm double amplitude |
| Shock resistance | Destruction: 1,000 m/s2 max. Malfunction: 300 m/s2 max. |
| Degree of protection | IP65 |
| Operating Force (OF) | Standard value 7.35 N max. |
|---|---|
| Release Force (RF) | Standard value 0.98 N min. |
| Pre-Travel (PT) | Standard value 20 ° max. |
| Movement Differential (MD) | Standard value 12 ° max. |
| Over-Travel (OT) | Standard value 50 ° min. |
| Condition of operating characteristics | When the rod length is 31.5 mm |
Dimensions
情報更新:2025/09/04
Mounting hole dimensions

Circuits configuration
情報更新:2025/09/04

Characteristic chart
情報更新:2025/09/04
Durability curve
Electrical:
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
HL-5050Gについての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。