商品概要

画像をクリックすると大きくなります

General-purpose Limit Switch, Roller lever, With ground terminal/M5 tapping on the rear side

在庫/販売状況

2026/03/30 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 4,050

詳細情報

Ratings / Performance

情報更新:2025/09/04

Shape/StructureGeneral-purpose Limit switches
ctuatorRoller lever 17.5 dia. x 6.6
Resin roller
Frequency50/60 Hz
Contact formSPST-NO/SPST-NC
LoadGeneral load
Ratings (AC): Non-Inductive loadResistive load: 5 A at 125 VAC/5 A at 250 VAC
Lamp load (NC): 1.5 A at 125 VAC/1 A at 250 VAC
Lamp load (NO): 7 A at 125 VAC/0.5 A at 250 VAC
Inductive load: 3 A at 125 VAC/3 A at 250 VAC
Motor load (NC): 2 A at 125 VAC/1.5 A at 250 VAC
Motor load (NO): 1 A at 125 VAC/0.8 A at 250 VAC
Ratings (DC): Non-Inductive loadResistive load (NC): 5 A at 12 VDC/5 A at 24 VDC/0.4 A at 125 VDC/0.4 A at 250 VDC
Resistive load (NO): 5 A at 12 VDC/5 A at 24 VDC/0.2 A at 125 VDC/0.2 A at 250 VDC
Lamp load: 3 A at 12 VDC/3 A at 24 VDC
Inductive load: 4 A at 12 VDC/4 A at 24 VDC
Motor load: 3 A at 12 VDC/3 A at 24 VDC
Inrush currentNC: 24 A max.
NO: 12 A max.
Earth terminalWith ground terminal
Ambient temperatureOperating: -5 to 65 ℃ (with no icing)
Ambient humidity35 to 95 %

Permissible operating speed5 mm/s to 0.5 m/s
Permissible operating frequencyElectrical: 30 operations / 1 minute max.
Mechanical: 120 operations / 1 minute max.
Contact resistance (Initial value)25 mΩ max.
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strengthBetween each terminal of the same polarities: 1,000 VAC 50/60 Hz 1 min
Between live-metallic part and ground: 1,500 VAC 50/60 Hz 1 min
Between each terminal and non-live-metallic part: 1,500 VAC 50/60 Hz 1 min
DurabilityMechanical: 10 million operations min.
Vibration resistanceMalfunction: 10 to 55 Hz, 1.5 mm double amplitude
Shock resistanceDestruction: 1,000 m/s2 max.
Malfunction: 300 m/s2 max.
Degree of protectionIP65

Operating Force (OF)Standard value 7.35 N max.
Release Force (RF)Standard value 0.98 N min.
Pre-Travel (PT)Standard value 20 ° max.
Movement Differential (MD)Standard value 12 ° max.
Over-Travel (OT)Standard value 50 ° min.

Dimensions

情報更新:2025/09/04

Mounting hole dimensions

Circuits configuration

情報更新:2025/09/04

Characteristic chart

情報更新:2025/09/04

Durability curve

Electrical:
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
HL-5000Gについての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。