商品概要
画像をクリックすると大きくなります
Multi-maintenance Counter/Timer, 3-stage, Japanese
在庫/販売状況
2026/03/30 00:00 情報更新| 販売状況 | 販売中・受注終了予定 推奨代替品を探す |
|---|---|
| 受注終了予定 | 2026年12月 |
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 77,000 |
詳細情報
Ratings/Specifications
情報更新:2024/07/26
| Function | Total Counter, Preset Counter, Total Time Counter, Time Counter | |
|---|---|---|
| Preset stages | 3 step | |
| Rated supply voltage | 24 VDC (Ripple 20 % max.) | |
| Operating voltage range | 85 to 110% of rated power supply voltage | |
| Power consumption | at 26.4 VDC: Approx. 1.7 W | |
| Counter | Count range | 0 to 999999 |
| Max. counting speed | Count input 1 to 7: 30 Hz Count input 8, 9: 30 Hz/500 Hz (switching) (ON/OFF ratio 1:1) | |
| Minimum input signal width | 30 Hz: 16.7 ms 30 Hz/500 Hz: 16.7 ms/1 ms (selectable) | |
| Input mode | Increment (UP) | |
| Output modes | F | |
| One-shot output time | 20 ms | |
| Reset system | External and manual reset | |
| Time counter | Time ranges | Cumulative |
| Time ranges | 0.1 h to 99999.9 h/0.1 s to 99999.9 s (0.1h/0.1s selectable) | |
| Reset system | External and manual reset | |
| Input | Input signal | Count, Reset, Short, Counter No. selection, I/O inhibit input |
| Input method | Voltage input | |
| Voltage input | Hight level: 16 to 26.4 VDC Low level: 0 to 3 VDC (Input resistance Approx. 2.2 kΩ) | |
| Reset time | External reset | 100 ms |
| Control output | Solid-state output | Open collector output 30 VDC max., 100 mA max. Residual voltage 2 V max.DC Leakage current 0.1 mA max. |
| Display | Display method | 7-segment transmissive LCD |
| Digits | 6 digit | |
| Character height | Count value/Current time: 10 mm Preset value: 7 mm | |
| Memory backup methods | Method: EEP-ROM, Number of rewite: 100,000 operations min., Store data: 10 years min. | |
| Ambient temperature (Operating) | -10 to 55 ℃ (with no freezing or condensation) | |
| Ambient temperature (Storage) | -25 to 65 ℃ (with no freezing or condensation) | |
| Ambient humidity (Operating) | 25 to 85 % | |
| Insulation resistance | Between current carrying terminals and exposed non-current carrying metal parts: 100 MΩ min. (at 500 VDC) | |
| Dielectric withstand voltage | Between current carrying terminals and exposed non-current carrying metal parts: 1000 VAC 50/60 Hz 1 min | |
| Impulse withstand voltage | Between power terminals: 1.0 kV Between current carrying terminals and exposed non-current carrying metal parts: 1.5 kV | |
| Noise immunity | Between power terminals: ±480 V Between input terminals: ±480 V square-wave noise by noise simulator (pulse width: 100 ns/1 µs, 1-ns rise) | |
| Static immunity | Mulfunction: 8 kV, Destruction: 15 kV | |
| Vibration resistance | Destruction: 10 to 55 Hz, 0.75 mm single amplitude each in 3 directions for 2 h Malfunction: 10 to 55 Hz, 0.5 mm single amplitude each in 3 directions for 10 min | |
| Shock resistance | Destruction: 300 m/s2, 3 times each in 3 axes 6 directions Malfunction: 200 m/s2, 3 times each in 3 axes 6 directions | |
| Degree of protection | Case front: IP54 Oil-proof type | |
| External connection method | Screw terminal | |
| Case color | Dark gray (Munsell 5Y3/1) | |
| Accessories | Packing, Front cover | |
| Weight | Approx. 250 g | |
Dimensions
情報更新:2024/07/26

Input/Output Mode Setting
情報更新:2024/07/26