商品概要

画像をクリックすると大きくなります

Miniature Time Counter, 7 digit, Free voltage input, backlight None, Reset key Equipped, Black

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 9,400

詳細情報

Ratings/Specifications

情報更新:2025/09/04

FunctionTime Counter
Time counter Time rangesIncrement (UP)
Time ranges0 s to 999 h 59 min 59 s/0.0 min to 9999 h 59.9 min (selectable)
Set value read selector±100 ppm (25 ℃)
Minimum signal input width1 s
Reset systemExternal and manual reset
InputInput signalCount input, Reset
Input methodFree voltage input
Voltage inputHight level: 24 to 240 VAC/VDC
Low level: 0 to 2.4 VAC/VDC
Short-circuit (ON) impedance: 10 kΩ max.
Open circuit impedance: 750 kΩ min.
Reset timeExternal reset20 ms
Manual reset20 ms
DisplayDisplay methodLCD
Digits7 digit
Character height8.6 mm (Black)
Zero suppressionEquipped
Key protectionKey protect Switch
Ambient temperature (Operating)-10 to 55 ℃ (with no freezing or condensation)
Ambient temperature (Storage)-25 to 65 ℃ (with no freezing or condensation)
Ambient humidity (Operating)25 to 85 %
Insulation resistanceBetween current carrying terminals and exposed non-current carrying metal parts: 100 MΩ min. (at 500 VDC)
Between timer input terminals and reset terminals: 100 MΩ min. (at 500 VDC)
Dielectric withstand voltageBetween reset terminals and exposed non-current-carrying metal parts: 2200 VAC 50/60 Hz 1 min
Between timer input terminals and exposed non-current-carrying metal parts: 3700 VAC 50/60 Hz 1 min
Between timer input terminals and reset terminals: 2200 VAC 50/60 Hz 1 min
Impulse withstand voltageBetween current carrying terminals and exposed non-current carrying metal parts: 4.5 kV
Between timer input terminals and reset terminals: 3 kV
Noise immunityBetween reset terminals: ±500 V
Between timer input terminals: ±1.5 kV
square-wave noise by noise simulator (pulse width: 100 ns/1 µs, 1-ns rise)
Static immunity±8 kV (malfunction)
Vibration resistanceDestruction: 10 to 55 Hz, 0.375 mm single amplitude each in 3 directions for 2 h
Malfunction: 10 to 55 Hz, 0.15 mm single amplitude each in 3 directions for 10 min
Shock resistanceDestruction: 300 m/s2, 3 times each in 6 directions
Malfunction: 200 m/s2, 3 times each in 6 directions
Degree of protectionCase front: IP66, NEMA 4 (indoors), and UL Type 4X (indoors)
External connection methodScrew terminal
Case colorBlack (Munsell N1.5)
WeightApprox. 60 g

Dimensions

情報更新:2025/09/04

Terminal arrangement

情報更新:2025/09/04

Input connection diagram

情報更新:2025/09/04

Free voltage input:
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
Yes Yes Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
Yes No No No No No