商品概要
画像をクリックすると大きくなります
Miniature Time Counter, 7 digit, Free voltage input, backlight None, Reset key Equipped, Light gray
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 9,150 |
詳細情報
- Ratings/Specifications
- Dimensions
- Terminal arrangement
- Input connection diagram
- RoHS/REACH対応状況
- 規格認証/適合状況
Ratings/Specifications
情報更新:2025/09/04
| Function | Time Counter | |
|---|---|---|
| Time counter | Time ranges | Increment (UP) |
| Time ranges | 0.0 h to 999999.9 h/0.0 h to 3999 d 23.9 h (selectable) | |
| Set value read selector | ±100 ppm (25 ℃) | |
| Minimum signal input width | 1 s | |
| Reset system | External and manual reset | |
| Input | Input signal | Count input, Reset |
| Input method | Free voltage input | |
| Voltage input | Hight level: 24 to 240 VAC/VDC Low level: 0 to 2.4 VAC/VDC Short-circuit (ON) impedance: 10 kΩ max. Open circuit impedance: 750 kΩ min. | |
| Reset time | External reset | 20 ms |
| Manual reset | 20 ms | |
| Display | Display method | LCD |
| Digits | 7 digit | |
| Character height | 8.6 mm (Black) | |
| Zero suppression | Equipped | |
| Key protection | Key protect Switch | |
| Ambient temperature (Operating) | -10 to 55 ℃ (with no freezing or condensation) | |
| Ambient temperature (Storage) | -25 to 65 ℃ (with no freezing or condensation) | |
| Ambient humidity (Operating) | 25 to 85 % | |
| Insulation resistance | Between current carrying terminals and exposed non-current carrying metal parts: 100 MΩ min. (at 500 VDC) Between timer input terminals and reset terminals: 100 MΩ min. (at 500 VDC) | |
| Dielectric withstand voltage | Between reset terminals and exposed non-current-carrying metal parts: 2200 VAC 50/60 Hz 1 min Between timer input terminals and exposed non-current-carrying metal parts: 3700 VAC 50/60 Hz 1 min Between timer input terminals and reset terminals: 2200 VAC 50/60 Hz 1 min | |
| Impulse withstand voltage | Between current carrying terminals and exposed non-current carrying metal parts: 4.5 kV Between timer input terminals and reset terminals: 3 kV | |
| Noise immunity | Between reset terminals: ±500 V Between timer input terminals: ±1.5 kV square-wave noise by noise simulator (pulse width: 100 ns/1 µs, 1-ns rise) | |
| Static immunity | ±8 kV (malfunction) | |
| Vibration resistance | Destruction: 10 to 55 Hz, 0.375 mm single amplitude each in 3 directions for 2 h Malfunction: 10 to 55 Hz, 0.15 mm single amplitude each in 3 directions for 10 min | |
| Shock resistance | Destruction: 300 m/s2, 3 times each in 6 directions Malfunction: 200 m/s2, 3 times each in 6 directions | |
| Degree of protection | Case front: IP66, NEMA 4 (indoors), and UL Type 4X (indoors) | |
| External connection method | Screw terminal | |
| Case color | Light gray (Munsell 5Y7/1) | |
| Weight | Approx. 60 g | |
Dimensions
情報更新:2025/09/04

Terminal arrangement
情報更新:2025/09/04

Input connection diagram
情報更新:2025/09/04
Free voltage input:
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
| Yes | No | No | No | No | No |