商品概要

画像をクリックすると大きくなります

Miniature Digital tachometer, 4 digit, Voltage input, backlight None, Light gray

在庫/販売状況

2026/03/30 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 9,150

詳細情報

Ratings/Specifications

情報更新:2025/09/04

FunctionTachometer
TachometerMax. counting speed1 kHz/10 kHz (selectable)
Minimum input signal width0.5 ms (1 kHz)
0.05 ms (10 kHz)
Max Display speed1000 s-1(rps) (When encoder resolution of 1 pulse/rev is used.)
1000 min-1(rpm) (When encoder resolution of 60 pulse/rev is used.)
InputInput signalCount input
Input methodVoltage input
Voltage inputHight level: 4.5 to 30 VDC
Low level: 0 to 2 VDC (Input resistance Approx. 4.7 kΩ)
DisplayDisplay methodLCD
Digits4 digit
Character height8.6 mm (Black)
Zero suppressionEquipped
Key protectionNone
Ambient temperature (Operating)-10 to 55 ℃ (with no freezing or condensation)
Ambient temperature (Storage)-25 to 65 ℃ (with no freezing or condensation)
Ambient humidity (Operating)25 to 85 %
Insulation resistanceBetween current carrying terminals and exposed non-current carrying metal parts: 100 MΩ min. (at 500 VDC)
Dielectric withstand voltageBetween current carrying terminals and exposed non-current carrying metal parts: 1000 VAC 50/60 Hz 1 min
Impulse withstand voltageBetween current carrying terminals and exposed non-current carrying metal parts: 4.5 kV
Noise immunityBetween count input terminals: ±600 V
square-wave noise by noise simulator (pulse width: 100 ns/1 µs, 1-ns rise)
Static immunity±8 kV (malfunction)
Vibration resistanceDestruction: 10 to 55 Hz, 0.375 mm single amplitude each in 3 directions for 2 h
Malfunction: 10 to 55 Hz, 0.15 mm single amplitude each in 3 directions for 10 min
Shock resistanceDestruction: 300 m/s2, 3 times each in 6 directions
Malfunction: 200 m/s2, 3 times each in 6 directions
Degree of protectionCase front: IP66, NEMA 4 (indoors), and UL Type 4X (indoors)
External connection methodScrew terminal
Case colorLight gray (Munsell 5Y7/1)
WeightApprox. 60 g

Dimensions

情報更新:2025/09/04

Terminal arrangement

情報更新:2025/09/04

Input connection diagram

情報更新:2025/09/04

Voltage input:
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
Yes Yes Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
Yes No No No No No