商品概要
画像をクリックすると大きくなります
Miniature Digital tachometer, 4 digit, Voltage input, backlight None, Black
在庫/販売状況
2026/03/30 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | ¥ 9,150 |
詳細情報
- Ratings/Specifications
- Dimensions
- Terminal arrangement
- Input connection diagram
- RoHS/REACH対応状況
- 規格認証/適合状況
Ratings/Specifications
情報更新:2025/09/04
| Function | Tachometer | |
|---|---|---|
| Tachometer | Max. counting speed | 1 kHz/10 kHz (selectable) |
| Minimum input signal width | 0.5 ms (1 kHz) 0.05 ms (10 kHz) | |
| Max Display speed | 1000 s-1(rps) (When encoder resolution of 1 pulse/rev is used.) 1000 min-1(rpm) (When encoder resolution of 60 pulse/rev is used.) | |
| Input | Input signal | Count input |
| Input method | Voltage input | |
| Voltage input | Hight level: 4.5 to 30 VDC Low level: 0 to 2 VDC (Input resistance Approx. 4.7 kΩ) | |
| Display | Display method | LCD |
| Digits | 4 digit | |
| Character height | 8.6 mm (Black) | |
| Zero suppression | Equipped | |
| Key protection | None | |
| Ambient temperature (Operating) | -10 to 55 ℃ (with no freezing or condensation) | |
| Ambient temperature (Storage) | -25 to 65 ℃ (with no freezing or condensation) | |
| Ambient humidity (Operating) | 25 to 85 % | |
| Insulation resistance | Between current carrying terminals and exposed non-current carrying metal parts: 100 MΩ min. (at 500 VDC) | |
| Dielectric withstand voltage | Between current carrying terminals and exposed non-current carrying metal parts: 1000 VAC 50/60 Hz 1 min | |
| Impulse withstand voltage | Between current carrying terminals and exposed non-current carrying metal parts: 4.5 kV | |
| Noise immunity | Between count input terminals: ±600 V square-wave noise by noise simulator (pulse width: 100 ns/1 µs, 1-ns rise) | |
| Static immunity | ±8 kV (malfunction) | |
| Vibration resistance | Destruction: 10 to 55 Hz, 0.375 mm single amplitude each in 3 directions for 2 h Malfunction: 10 to 55 Hz, 0.15 mm single amplitude each in 3 directions for 10 min | |
| Shock resistance | Destruction: 300 m/s2, 3 times each in 6 directions Malfunction: 200 m/s2, 3 times each in 6 directions | |
| Degree of protection | Case front: IP66, NEMA 4 (indoors), and UL Type 4X (indoors) | |
| External connection method | Screw terminal | |
| Case color | Black (Munsell N1.5) | |
| Weight | Approx. 60 g | |
Dimensions
情報更新:2025/09/04

Terminal arrangement
情報更新:2025/09/04

Input connection diagram
情報更新:2025/09/04
Voltage input:
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
| Yes | No | No | No | No | No |