商品概要
画像をクリックすると大きくなります
Miniature Total Counter, PCB mounting model, 8 digit, No-voltage input, backlight None, Reset key Equipped, Light gray
在庫/販売状況
2026/03/30 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 4,650 |
詳細情報
Ratings/Specifications
情報更新:2025/09/04
| Function | Total Counter | |
|---|---|---|
| Rated supply voltage | 2.7 to 3.3 VDC | |
| Operating voltage range | 2.6 to 3.6 VDC | |
| Current consumption | 20 µA max. (at 3 VDC, 25 ℃) | |
| Counter | Count range | 0 to 99999999 |
| Max. counting speed | 1 kHz (ON/OFF ratio 1:1) | |
| Minimum input signal width | 1 kHz: 0.5 ms | |
| Input mode | Increment (UP) | |
| Reset system | External and power reset | |
| Input | Input signal | Count input, Reset |
| Input method | No-voltage input | |
| No-voltage input (No-contact input) | Short-circuit (ON) impedance: 10 kΩ max. Residual voltage: 0.5 V max. (Actual performance 1.0 V) Open circuit impedance: 750 kΩ min. | |
| Reset time | External reset | 20 ms |
| Power reset | 500 ms | |
| Display | Display method | LCD |
| Digits | 8 digit | |
| Character height | 8.6 mm (Black) | |
| Zero suppression | Equipped | |
| Key protection | None | |
| Ambient temperature (Operating) | -10 to 55 ℃ (with no freezing or condensation) | |
| Ambient temperature (Storage) | -25 to 65 ℃ (with no freezing or condensation) | |
| Ambient humidity (Operating) | 25 to 85 % | |
| Noise immunity | Between count input terminals: ±500 V Between reset terminals: ±500 V square-wave noise by noise simulator (pulse width: 100 ns/1 µs, 1-ns rise) | |
| Static immunity | ±8 kV (malfunction) | |
| Vibration resistance | Destruction: 10 to 55 Hz, 0.375 mm single amplitude each in 3 directions for 2 h Malfunction: 10 to 55 Hz, 0.15 mm single amplitude each in 3 directions for 10 min | |
| Shock resistance | Destruction: 300 m/s2, 3 times each in 6 directions Malfunction: 200 m/s2, 3 times each in 6 directions | |
| External connection method | On-board | |
| Case color | Transparent | |
| Weight | Approx. 20 g | |
Dimensions
情報更新:2025/09/04

Terminal arrangement
情報更新:2025/09/04