商品概要

画像をクリックすると大きくなります

Miniature Total Counter, PCB mounting model, 8 digit, No-voltage input, backlight None, Reset key Equipped, Light gray

在庫/販売状況

2026/03/30 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 4,350

詳細情報

Ratings/Specifications

情報更新:2025/09/04

FunctionTotal Counter
Rated supply voltage2.7 to 3.3 VDC
Operating voltage range2.6 to 3.6 VDC
Current consumption20 µA max. (at 3 VDC, 25 ℃)
CounterCount range0 to 99999999
Max. counting speed30 Hz
(ON/OFF ratio 1:1)
Minimum input signal width30 Hz: 16.7 ms
Input modeIncrement (UP)
Reset systemExternal and power reset
InputInput signalCount input, Reset
Input methodNo-voltage input
No-voltage input (No-contact input)Short-circuit (ON) impedance: 10 kΩ max.
Residual voltage: 0.5 V max. (Actual performance 1.0 V)
Open circuit impedance: 750 kΩ min.
Reset timeExternal reset20 ms
Power reset500 ms
DisplayDisplay methodLCD
Digits8 digit
Character height8.6 mm (Black)
Zero suppressionEquipped
Key protectionNone
Ambient temperature (Operating)-10 to 55 ℃ (with no freezing or condensation)
Ambient temperature (Storage)-25 to 65 ℃ (with no freezing or condensation)
Ambient humidity (Operating)25 to 85 %
Noise immunityBetween count input terminals: ±500 V
Between reset terminals: ±500 V
square-wave noise by noise simulator (pulse width: 100 ns/1 µs, 1-ns rise)
Static immunity±8 kV (malfunction)
Vibration resistanceDestruction: 10 to 55 Hz, 0.375 mm single amplitude each in 3 directions for 2 h
Malfunction: 10 to 55 Hz, 0.15 mm single amplitude each in 3 directions for 10 min
Shock resistanceDestruction: 300 m/s2, 3 times each in 6 directions
Malfunction: 200 m/s2, 3 times each in 6 directions
External connection methodOn-board
Case colorTransparent
WeightApprox. 20 g

Dimensions

情報更新:2025/09/04

Terminal arrangement

情報更新:2025/09/04
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
Yes Yes Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No