商品概要
画像をクリックすると大きくなります
Miniature Total Counter, 8 digit, Free voltage input, backlight None, Reset key None, Light gray
在庫/販売状況
2026/03/30 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 7,900 |
詳細情報
Ratings/Specifications
情報更新:2025/09/04
| Function | Total Counter | |
|---|---|---|
| Counter | Count range | 0 to 99999999 |
| Max. counting speed | 20 Hz (ON/OFF ratio 1:1) | |
| Minimum input signal width | 20 Hz: 25 ms | |
| Input mode | Increment (UP) | |
| Reset system | External and manual reset | |
| Input | Input signal | Count input, Reset |
| Input method | Free voltage input | |
| Voltage input | Hight level: 24 to 240 VAC/VDC Low level: 0 to 2.4 VAC/VDC | |
| Reset time | External reset | 20 ms |
| Display | Display method | LCD |
| Digits | 8 digit | |
| Character height | 8.6 mm (Black) | |
| Zero suppression | Equipped | |
| Key protection | Key protect Switch | |
| Ambient temperature (Operating) | -10 to 55 ℃ (with no freezing or condensation) | |
| Ambient temperature (Storage) | -25 to 65 ℃ (with no freezing or condensation) | |
| Ambient humidity (Operating) | 25 to 85 % | |
| Insulation resistance | Between current carrying terminals and exposed non-current carrying metal parts: 100 MΩ min. (at 500 VDC) Between count input terminals and reset terminals: 100 MΩ min. (at 500 VDC) | |
| Dielectric withstand voltage | Between count input terminals and exposed non-current-carrying metal parts: 3700 VAC 50/60 Hz 1 min Between reset terminals and exposed non-current-carrying metal parts: 2200 VAC 50/60 Hz 1 min Between count input terminals and reset terminals: 2200 VAC 50/60 Hz 1 min | |
| Impulse withstand voltage | Between current carrying terminals and exposed non-current carrying metal parts: 4.5 kV | |
| Noise immunity | Between count input terminals: ±1.5 kV Between reset terminals: ±500 V square-wave noise by noise simulator (pulse width: 100 ns/1 µs, 1-ns rise) | |
| Static immunity | ±8 kV (malfunction) | |
| Vibration resistance | Destruction: 10 to 55 Hz, 0.375 mm single amplitude each in 3 directions for 2 h Malfunction: 10 to 55 Hz, 0.15 mm single amplitude each in 3 directions for 10 min | |
| Shock resistance | Destruction: 300 m/s2, 3 times each in 6 directions Malfunction: 200 m/s2, 3 times each in 6 directions | |
| Degree of protection | Case front: IP66, NEMA 4 (indoors), and UL Type 4X (indoors) | |
| External connection method | Screw terminal | |
| Case color | Light gray (Munsell 5Y7/1) | |
| Weight | Approx. 60 g | |
Terminal arrangement
情報更新:2025/09/04

Input connection diagram
情報更新:2025/09/04
Free voltage input: