商品概要

画像をクリックすると大きくなります

Digital Time Switch, Yearly, Surface mounting, Number of outputs 4 ch, 100 to 240 VAC, With temperature compensation, Japanese

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 49,500

詳細情報

Ratings/Performance

情報更新:2025/09/10

Operating voltageAC100 to 240 VAC
Allowable voltage variable range85 to 110% of the power supply voltage
Power consumptionat 264 VAC 60 Hz: Approx. 3.5 VA
Control outputCircuits4 (Power supply circuit and other (no-voltage) circuit)
Switching capacities (Resistive load)3 A at 250 VAC
Switching capacities (Inductive load)2 A at 250 VAC (cosφ=0.4)
PerformanceAccuracy of operating time(±0.01% ±0.05 s) max. (The values are based on the set time)
Setting error(±0.01% ±0.05 s) max. (The values are based on the set time)
Influence of voltage(±0.01% ±0.05 s) max. (The values are based on the set time)
Influence of temperature(±0.01% ±0.05 s) max. (The values are based on the set time)
Time accuracy-10 to 45 ℃: ±15 s per month
45 to 55 ℃: ±20 s per month
Dielectric strength voltageInsulation resistanceBetween current carrying terminals and exposed non-current carrying metal parts: 100 MΩ min.
Between operating power circuit and control output: 100 MΩ min.
Between control output circuits: 100 MΩ min.
Between non-continuous contacts: 100 MΩ min.
Dielectric strengthBetween current carrying terminals and exposed non-current carrying metal parts: 2950 VAC 50/60 Hz 1 min
Between operating power circuit and control output: 2000 VAC 50/60 Hz 1 min
Between control output circuits: 2000 VAC 50/60 Hz 1 min
Between non-continuous contacts: 1000 VAC 50/60 Hz 1 min
Ambient temperature (Operating)-10 to 55 ℃ (with no freezing or condensation)
Ambient temperature (Storage)-25 to 65 ℃ (with no freezing or condensation)
Ambient humidity (Operating)25 to 85 %
Life expectancyElectrical: 50,000 operations min. (250 VAC 3 A, resistive load)
50,000 operations min. (30 VDC 3 A, resistive load)
Mechanical: 100,000 operations min.
Vibration resistanceDestruction: 10 to 55 Hz, 0.375 mm single amplitude each in 3 directions for 2 h
Malfunction: 10 to 55 Hz, 0.25 mm single amplitude each in 3 directions for 10 min
Shock resistanceDestruction: 300 m/s2 3 times each in 3 axes 6 directions
Malfunction: 100 m/s2 3 times each in 3 axes 6 directions
Noise immunityBetween power terminals: ±1,500 V
Square-wave noise by noise simulator (pulse width: 100 ns/1 µs, 1-ns rise)
Time rangesControl periodYearly
Operation period1 year (with integrated calendar to 2099)
Minimum setting unit1 min
Memory protectionContinuous use: 5 years min. (at 25 ℃)
DimensionsWidth72 mm
Height96 mm
Depth58.5 mm
Case colorLight gray (Munsell 5Y7/1)
WeightApprox. 200 g
AccessoriesTerminal Cover
Sold separateDust cover: Y92A-72C
Large Terminal Covers: Y92A-72H
Spacer: PFP-S
End Plate: PFP-M
DIN track mounting base: Y92F-90
Mounting track: PFP-50N
PFP-100N
PFP-100N2

Dimensions

情報更新:2025/09/10
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
Yes Yes Yes No N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No