商品概要

画像をクリックすると大きくなります

Digital Time Switch, Weekly, Flush mounting, Number of outputs 2 ch, 24 VDC, English

在庫/販売状況

2026/03/17 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 26,000

詳細情報

Ratings/Performance

情報更新:2025/09/10

Operating voltageDC24 VDC
Allowable voltage variable range85 to 120% rated supply voltage
Power consumptionat 28.8 VDC: Approx. 0.8 W
Control outputCircuits2 (Power supply circuit and other (no-voltage) circuit)
Switching capacities (Resistive load)15 A at 250 VAC
Switching capacities (Inductive load)10 A at 250 VAC (cos phi = 0.7)
PerformanceAccuracy of operating time(±0.01% ±0.05 s) max. (The values are based on the set time)
Setting error(±0.01% ±0.05 s) max. (The values are based on the set time)
Influence of voltage(±0.01% ±0.05 s) max. (The values are based on the set time)
Influence of temperature(±0.01% ±0.05 s) max. (The values are based on the set time)
Time accuracy±15 s per month (25 ℃)
Dielectric strength voltageInsulation resistanceBetween current carrying terminals and exposed non-current carrying metal parts: 100 MΩ min.
Between operating power circuit and control output: 100 MΩ min.
Between control output circuits: 100 MΩ min.
Between non-continuous contacts: 100 MΩ min.
Dielectric strengthBetween current carrying terminals and exposed non-current carrying metal parts: 2950 VAC 50/60 Hz 1 min
Between operating power circuit and control output: 2000 VAC 50/60 Hz 1 min
Between control output circuits: 2000 VAC 50/60 Hz 1 min
Between non-continuous contacts: 1000 VAC 50/60 Hz 1 min
Ambient temperature (Operating)-10 to 55 ℃ (with no freezing or condensation)
Ambient temperature (Storage)-25 to 65 ℃ (with no freezing or condensation)
Ambient humidity (Operating)25 to 85 %
Life expectancyElectrical: 50,000 operations min. (250 VAC 15 A, resistive load)
50,000 operations min. (30 VDC 10 A, resistive load)
50,000 operations min. (250 VAC 10 A, inductive load (cos phi = 0.7))
50,000 operations min. (1 HP at 250 VAC, motor load)
50,000 operations min. (100 W at 100 VAC, lamp load)
10,000 operations min. (100 VAC 300 W, lamp load)
Mechanical: 100,000 operations min.
Vibration resistanceDestruction: 10 to 55 Hz, 0.375 mm single amplitude each in 3 directions for 2 h
Malfunction: 10 to 55 Hz, 0.25 mm single amplitude each in 3 directions for 10 min
Shock resistanceDestruction: 300 m/s2 3 times each in 3 axes 6 directions
Malfunction: 100 m/s2 3 times each in 3 axes 6 directions
Noise immunityBetween power terminals: ±500 V
Square-wave noise by noise simulator (pulse width: 100 ns/1 µs, 1-ns rise)
Time rangesControl periodWeekly
Operation period1 week (7 days)
Minimum setting unit1 min
Memory protectionContinuous use: 5 years min. (at 25 ℃)
DimensionsWidth72 mm
Height72 mm
Depth62.7 mm
Case colorLight gray (Munsell 5Y7/1)
WeightApprox. 200 g
AccessoriesTerminal cover, Mounting bracket
Sold separateDust cover: Y92A-72C
Large Terminal Covers: Y92A-72H

Dimensions

情報更新:2025/09/10

Mounting hole dimensions

RoHS/REACH対応状況

情報更新:2026/3/04
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
Yes Yes Yes No
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No