商品概要
画像をクリックすると大きくなります
Digital Timer, Six-digit Type, 2 tiers, Transistor output, 24 VAC/12 to 24 VDC, Terminal block models
在庫/販売状況
2026/03/30 00:00 情報更新| 販売状況 | 受注終了 推奨代替品を探す |
|---|---|
| 受注終了日 | 2025年9月 |
詳細情報
- Ratings/Performance
- Dimensions
- Terminal arrangement
- Input connections
- Operating chart
- RoHS/REACH対応状況
- 規格認証/適合状況
Ratings/Performance
情報更新:2024/12/23
| Rated supply voltage | 12 to 24 VDC (Ripple 20% max.) | |
|---|---|---|
| Operating voltage range | 90 to 110% of rated supply voltage | |
| Power consumption | Approx. 2.3 W | |
| Time ranges(Number of ranges) | 4 | |
| Time ranges | 0.01 to 9999.99 s 0.1 to 99999.9 min 0.1 to 99999.9 h 1 s to 99 h 59 min 59 s | |
| Input method | No-voltage (NPN)/Voltage (PNP) input (selectable) | |
| No-voltage input | Solid state input | Short-circuit (ON) impedance: 1 kΩ max. (Leakage current (0 Ω): Approx. 12 mA) Short-circuit (ON) residual voltage: 3 V max. Open circuit impedance: 100 kΩ min. (The DC voltage must be 30 VDC max.) |
| Contact input | Use contact which can adequately switch 5 mA at 10 V | |
| Applicable two-wire sensor | Leakage current: 1.5 mA max. Switching capacities: 5 mA min. Residual voltage: 3.0 VDC max. Operating voltage: 10 VDC | |
| Voltage input | High level: 4.5 to 30 VDC Low level: 0 to 2 VDC (Input resistance 4.7 kΩ) | |
| Output modes | A: Signal ON delay F-1: Cumulative | |
| Control output (Solid state output) | 2 point (Transistor output) Mode: NPN open collector (DPST-NO) Switching capacities: 30 VDC max., 100 mA max. Residual voltage: 1.5 V max. (Capacity value: Approx. 1 V) Leakage current: 0.1 mA max. | |
| Reset system | Power reset (A mode)/External reset/Manual reset | |
| Power reset | Minimum power-opening time: 0.5 s (except for F-1 mode) | |
| Timer mode | Elapsed time (UP) | |
| Display method | 7-segment negative transmissive LCD 6 digit | |
| Character height | Present value: 10 mm (Red) Set value: 6 mm (green) | |
| Key protect method | Key protect Switch | |
| Memory backup method | EEP-ROM (number of writes: 100,000 min., that can store data for 10 years min.) | |
| Ambient temperature (Operating) | -10 to 55 ℃ (with no freezing or condensation) When mount timer side by side: -10 to 50 ℃ (with no freezing or condensation) | |
| Ambient temperature (Storage) | -25 to 70 ℃ (with no freezing or condensation) | |
| Ambient humidity (Operating) | 25 to 85 % | |
| Accuracy of operating time | Power-ON start: ±0.01% ±0.05 s max. (The values are based on the set value.) Signal start: ±0.005% ±3 ms max. (The values are based on the set value. The value is applied for a minimum pulse width of 1 ms.) | |
| Setting error | Power-ON start: ±0.01% ±0.05 s max. (The values are based on the set value.) Signal start: ±0.005% ±3 ms max. (The values are based on the set value. The value is applied for a minimum pulse width of 1 ms.) | |
| Influence of voltage | Power-ON start: ±0.01% ±0.05 s max. (The values are based on the set value.) Signal start: ±0.005% ±3 ms max. (The values are based on the set value. The value is applied for a minimum pulse width of 1 ms.) | |
| Influence of temperature | Power-ON start: ±0.01% ±0.05 s max. (The values are based on the set value.) Signal start: ±0.005% ±3 ms max. (The values are based on the set value. The value is applied for a minimum pulse width of 1 ms.) | |
| Insulation resistance | Between current carrying terminals and exposed non-current carrying metal parts: 100 MΩ min. (at 500 VDC) | |
| Dielectric strength | Between current carrying metal parts and non-current carrying metal parts: 2000 VAC 50/60 Hz 1 min Between control output, and power supply/input circuit: 1000 VAC 50/60 Hz 1 min Between non-continuous contacts: 1000 VAC 50/60 Hz 1 min | |
| Impulse withstand voltage | Between power terminals: 1.0 kV Between current carrying terminals and exposed non-current carrying metal parts: 1.5 kV | |
| Noise immunity | Between power terminals: ±480 kV Between input terminals: ±600 kV square-wave noise by noise simulator, pulse width: 100 ns/1 µs, 1-ns rise | |
| Static immunity | Mulfunction: 8 kV, Destruction: 15 kV | |
| Vibration resistance | Destruction: 10 to 55 Hz, 0.75 mm single amplitude each in 3 directions for 2 h Malfunction: 10 to 55 Hz 0.35 mm single amplitude each in 3 directions for 10 min | |
| Shock resistance | Destruction: 300 m/s2, 3 times each in 3 axes each directions Malfunction: 100 m/s2, 3 times each in 6 directions | |
| Degree of protection | Only panel surface: IEC IP66, UL508 Type 4X (indoors) (when using the Y92S-29 Waterproof Packing and Y92F-30 Flush Mounting Adapter) | |
| Mounting method | Flush mounting | |
| External connection method | Screw terminal | |
| Case color | Black (Munsell N1.5) | |
| Attachment | Flush mounting adapter, waterproof packing, terminal covers | |
| Accessory (sold separately) | Soft Cover: Y92A-48F1 Hard Cover: Y92A-48 Flush mounting adapter: Y92F-30/Y92F-45/Y92F-38 Waterproof packing: Y92S-29 Replacement Front Panel: Y92P-CXT4S/Y92P-CXT4G/Y92P-CXT4B | |
| Weight | Main Unit: Approx. 105 g | |
Dimensions
情報更新:2024/12/23
Terminal arrangement
情報更新:2024/12/23
Input connections
情報更新:2024/12/23
Operating chart
情報更新:2024/12/23

RoHS/REACH対応状況
情報更新:2026/4/01
H5CX-BWSD-NのRoHS対応状況については、営業部門もしくは販売店にお問い合わせください。