商品概要

画像をクリックすると大きくなります

Digital Timer, Standard type, 11-pin socket, One stage, Contact output (time-limit SPDT), 12 to 48 VDC/24 VAC

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 17,100

詳細情報

Ratings/Performance

情報更新:2025/06/19

Rated supply voltage24 VAC 50/60 Hz
12 to 48 VDC
Operating voltage range85 to 110% of rated power supply voltage (90 to 110% at 12 to 48 VDC)
Power consumptionApprox. 5.4 VA/Approx. 3.2 W
Time ranges(Number of ranges)10
Time ranges0.001 to 999.999 s
0.01 to 9999.99 s
0.1 to 99999.9 s
1 to 999999 s
1 s to 99 h 59 min 59 s
0.1 to 99999.9 min
1 to 999999 min
1 min to 9999 h 59 min
0.1 to 99999.9 h
1 to 999999 h
Input methodNo-voltage (NPN)/Voltage (PNP) input (selectable)
No-voltage inputSolid state inputShort-circuit (ON) impedance: 1 kΩ max. (Leakage current (0 Ω): Approx. 12 mA)
Short-circuit (ON) residual voltage: 3 V max.
Open circuit impedance: 100 kΩ min.
(The DC voltage must be 30 VDC max.)
Contact inputUse contact which can adequately switch 5 mA at 10 V
Applicable two-wire sensorLeakage current: 1.5 mA max.
Switching capacities: 5 mA min.
Residual voltage: 3.0 VDC max.
Operating voltage: 10 VDC
Voltage inputHigh level: 4.5 to 30 VDC
Low level: 0 to 2 VDC (Input resistance 4.7 kΩ)
Output modesA: Signal ON delay (Ⅰ)
A-1:Signal ON delay (Ⅱ)
A-2: Power ON delay (Ⅰ)
A-3: Power ON delay (Ⅱ)
b: Repeat cycle (Ⅰ)
b-1: Repeat cycle (Ⅱ)
b-5: One-shot flicker
C: Signal ON/OFF delay (Ⅰ)
d: Signal OFF delay (Ⅰ)
E: Interval
F: Cumulative
G: Signal ON/OFF delay (Ⅱ)
H: Signal OFF delay (Ⅱ)
Z: ON/OFF-duty adjustable flicker
S: Stopwatch
toff: Flicker OFF start (Ⅰ)
ton: Flicker ON start (Ⅰ)
toff-1: Flicker OFF start (Ⅱ)
ton-1: Flicker ON start (Ⅱ)
Control output (Contact output)Time-limit SPDT
Switching capacities: 5 A at 250 VAC/30 VDC, resistive load (cos =1)
Minimum applicable load: 10 mA at 5 VDC (failure level: P Reference value)
Contact material: AgSnIn
Reset systemPower reset (depending on output mode)/External reset/Manual reset/Automatic reset (depending on output mode)
Power resetMinimum power-opening time: 0.5 s (except for A-3, b-1, F, ton-1, and toff-1 mode)
Timer modeElapsed time (UP) and remaining time (DOWN) (selectable)
Display method7-segment negative transmissive LCD 6 digit
Character heightPresent value: 10 mm (White)
Set value: 6 mm (Green)
Key protect methodKey protect Switch
Memory backup methodNon-volatile memory (number of writes: 100,000 min., that can store data for 10 years min.)
Ambient temperature (Operating)-10 to 55 ℃ (with no freezing or condensation)
When mount timer side by side: -10 to 50 ℃ (with no freezing or condensation)
Ambient temperature (Storage)-25 to 70 ℃ (with no freezing or condensation)
Ambient humidity (Operating)25 to 85 %
Accuracy of operating timePower-ON start: ±0.01% ±0.05 s max. (The values are based on the set value.)
Signal start: ±0.005% ±0.03 s max. (The values are based on the set value.)
Setting errorPower-ON start: ±0.01% ±0.05 s max. (The values are based on the set value.)
Signal start: ±0.005% ±0.03 s max. (The values are based on the set value.)
Influence of voltagePower-ON start: ±0.01% ±0.05 s max. (The values are based on the set value.)
Signal start: ±0.005% ±0.03 s max. (The values are based on the set value.)
Influence of temperaturePower-ON start: ±0.01% ±0.05 s max. (The values are based on the set value.)
Signal start: ±0.005% ±0.03 s max. (The values are based on the set value.)
Insulation resistanceBetween current carrying terminals and exposed non-current carrying metal parts: 100 MΩ min. (at 500 VDC)
Between non-continuous contacts: 100 MΩ min. (at 500 VDC)
Dielectric strengthBetween conductor terminal and operating section: 2900 VAC 50/60 Hz 1 min
Between operating power circuit and input circuit: 1500 VAC 50/60 Hz 1 min
Between control output, and power supply/input circuit: 2000 VAC 50/60 Hz 1 min
Between non-continuous contacts: 1000 VAC 50/60 Hz 1 min
Impulse withstand voltageBetween power terminals: 1.0 kV
Between conductor terminal and operating section: 7.4 kV
Noise immunitysquare-wave noise by noise simulator, pulse width: 100 ns/1 µs, 1-ns rise
Static immunityMulfunction: 8 kV, Destruction: 15 kV
Vibration resistanceDestruction: 10 to 55 Hz, 0.75 mm single amplitude each in 3 directions for 2 h
Malfunction: 10 to 55 Hz 0.35 mm single amplitude each in 3 directions for 10 min
Shock resistanceDestruction: 300 m/s2, 3 times each in 3 axes each directions
Malfunction: 100 m/s2, 3 times each in 3 axes each directions
Life expectancyMechanical: 10 million operations min. (under no load at 1,800 operations/h, 23 ℃)
Electrical: 100,000 operations min. (5 A at 250 VAC resistive load at 1800 operations/h, 23 ℃)
Degree of protectionOnly panel surface: IEC IP66 for panel surface only and when Y92S-P6 Waterproof Packing is used
Mounting methodFlush mounting/Surface mounting
External connection method11-pin round socket
Case colorBlack (Munsell N1.5)
Applicable socketP2CF-11, P2CF-11-E, P3GA-11
Accessory (sold separately)Soft Cover: Y92A-48F1
Hard Cover: Y92A-48
Flush mounting adapter: Y92F-30/Y92F-45/Y92F-38
Waterproof packing: Y92S-P6
WeightMain Unit: Approx. 115 g

Dimensions

情報更新:2025/06/19

Terminal arrangement

情報更新:2025/06/19

Input connections

情報更新:2025/06/19

Operating chart

情報更新:2025/06/19

Electrical life

情報更新:2025/06/19
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
UL認証 CSA認証 CEマーキング CCC認証 電波法
Yes Yes Yes Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No