商品概要
画像をクリックすると大きくなります
Solid-state Timer, Power ON-delay, Output: 4PDT, Plug-in terminal (14-pin), Beige, 100 to 110 VDC, Rated time: 0.5 s
在庫/販売状況
2025/05/07 00:00 情報更新販売状況 | 販売中 |
---|---|
機種区分 | 受注生産機種 |
在庫状況 | |
標準価格(税別) | ¥ 4,350 |
詳細情報
- Ratings/Specifications
- Dimensions
- Internal connection
- Time ranges
- Operating chart
- Electrical life curve
- RoHS/REACH対応状況
- 規格認証/適合状況
Ratings/Specifications
情報更新:2024/12/23
Rated power supply voltage | 100 to 110 VDC If power supply incorporates a single-phase full-wave rectifier. |
---|---|
Allowable voltage variable range | 85 to 110% of the power supply voltage |
Power consumption | Approx. 1.3 W (at 110 VDC) |
Reset voltage | 10% min, of rated supply voltage |
Number of time ranges | 1 |
Operation mode | Power ON-delay |
Control output (Type) | Time-limit: 4PDT |
Control output (Contact output) | Resistive load: 3 A at 250 VAC (cosφ=1) Minimum applicable load: 1 mA at 1 VDC (failure level: P) |
Operating resetting | Time-limit operation/Self-reset |
Ambient temperature range | Operating: -10 to 50 ℃ (with no icing) Storage: -25 to 65 ℃ (with no icing) |
Ambient humidity range | Operating: 35 to 85 % |
Accuracy of operating time | ±1% FS ±10 ms max. |
Setting error | ±10% FS ±50 ms max. |
Reset time | 0.1 s max. (including halfway reset) |
Influence of voltage | ±2% FS ±10 ms max. |
Influence of temperature | ±2% FS ±10 ms max. |
Insulation resistance | 100 MΩ min. (at 500 VDC) |
Dielectric strength | Between current carrying terminals and exposed non-current carrying metal parts: 2000 VAC 50/60 Hz 1 min (Terminal screw sections are not excluded) Between operating power circuit and control output: 2,000 VAC 50/60 Hz 1 min Between contacts of different polarity: 1,500 VAC 50/60 Hz 1 min Between non-continuous contacts: 1,000 VAC 50/60 Hz 1 min |
Impulse withstand voltage | Between power terminals: 3 kV Between current carrying terminals and exposed non-current carrying metal parts: 4.5 kV |
Noise immunity | ±1.5 kV square-wave noise by noise simulator (pulse width: 100 ns/1 µs, 1-ns rise) |
Static immunity | Mulfunction: 4 kV, Destruction: 8 kV |
Vibration resistance | Destruction: 10 to 55 Hz, 0.75 mm single amplitude each in 3 directions for 1 hour Malfunction: 10 to 55 Hz, 0.5 mm single amplitude each in 3 directions for 10 min |
Shock resistance | Destruction: 1,000 m/s2, 3 times each in 6 directions Malfunction: 100 m/s2, 3 times each in 6 directions |
Life expectancy (relay output) | Electrical: 200,000 operations min. (3 A at 250 VAC, resistive load at 1800 operations/h, Room temperature) Mechanical: 10 million operations min. (under no load at 1,800 operations/h) |
Degree of protection | IP40 |
Connecting method | 14-pin round socket |
Case color | Beige |
Weight | Approx. 50 g |
Applicable socket | PYFZ-14/ PYFZ-14-E/ PY14/ PY14-02 |
Dimensions
情報更新:2024/12/23
Outline drawing

Internal connection
情報更新:2024/12/23
Internal connection

Time ranges
情報更新:2024/12/23
Time ranges

Operating chart
情報更新:2024/12/23
Operating chart

Electrical life curve
情報更新:2024/12/23
Electrical life curve
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
Yes | No | No | No | No | No |