商品概要

画像をクリックすると大きくなります

Solid-state Timer, 11-pin, Time range: 0.05 s to 300 h, No-voltage input (NPN), Transistor (Photocoupler), 24 to 48 VAC/12 to 48 VDC

在庫/販売状況

2026/03/30 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 5,300

詳細情報

Ratings/Specifications

情報更新:2024/12/23

Rated power supply voltage24 to 48 VAC 50/60 Hz
12 to 48 VDC Ripple 20% max. (If power supply incorporates a single-phase full-wave rectifier)
Allowable voltage variable range85 to 110% of rated voltage (90 to 110% at 12 to 48 VDC)
Input signalsStart, Reset, Gate
Input methodNo-voltage input
No-voltage inputShort-circuit (ON) impedance: 1 kΩ max.
Short-circuit (ON) residual voltage: 1 V max.
Open circuit impedance: 100 kΩ min.
Power consumptionat output ON: Approx. 0.3 W (at 24 VDC)/at output OFF: Approx. 0.2 W (at 24 VDC)
Reset voltage10% max. of rated supply voltage
Number of time ranges18
Operation modeON delay, Flicker OFF start, Flicker ON start, Signal ON/OFF delay, Signal OFF delay, Interval, Signal ON/OFF delay, One shot output
Control output (Type)One transistor output (Time-limit)
Control output (No-contact output)NPN open collector
30 VDC 100 mA max., Residual voltage: 2 V max.
Operating resettingTime-limit operation/Self-reset/External reset
Ambient temperature rangeOperating: -10 to 55 ℃ (with no icing)
Storage: -25 to 65 ℃ (with no icing)
Ambient humidity rangeOperating: 35 to 85 %
Accuracy of operating time±0.2% FS max.
±0.2% ±10 ms in a range of 1.2 s and 3 s
Setting error±5% FS ±50 ms max.
Reset time0.1 s max.
Influence of voltage±0.2% FS max.
±0.2% ±10 ms in a range of 1.2 s and 3 s
Influence of temperature±1% FS max. (±1% ±10 ms in a range of 1.2 s and 3 s)
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strengthBetween current carrying metal parts and non-current carrying metal parts: 1,000 VAC 50/60 Hz 1 min
Between control output terminals and operating circuit: 1,000 VAC 50/60 Hz 1 min
Between contacts of different polarity: 2,000 VAC 50/60 Hz 1 min
Between non-continuous contacts: 1,000 VAC 50/60 Hz 1 min
Impulse withstand voltageBetween power terminals: 1 kV
Between current carrying terminals and exposed non-current carrying metal parts: 1.5 kV
Noise immunity±1.5 kV (between power terminals) and ±600 V (between No-voltage input terminals), square-wave noise by noise simulator (pulse width: 100 ns/1 µs, 1-ns rise)
Static immunityMulfunction: 8 kV, Destruction: 15 kV
Vibration resistanceDestruction: 10 to 55 Hz, 0.75 mm single amplitude each in 3 directions for 2 h
Malfunction: 10 to 55 Hz, 0.5 mm single amplitude each in 3 directions for 10 min
Shock resistanceDestruction: 1,000 m/s2, 3 times each in 6 directions
Malfunction: 100 m/s2, 3 times each in 6 directions
Degree of protectionPanel surface: IP40
Terminals: IP00
Connecting method11-pin round socket
Case colorMunsell 5Y7/1
WeightApprox. 90 g
AccessoriesInstruction manual, Compliance information sheet
Applicable socketP2CF-11/ P2CF-11-E/ P3GA-11/ PL11/ PL11-Q/ PLE11-0

Dimensions

情報更新:2024/12/23

Outline drawing

Internal connection

情報更新:2024/12/23

Internal connection

Terminal arrangement

情報更新:2024/12/23

Terminal arrangement

Input connections

情報更新:2024/12/23

Input connections

Time ranges

情報更新:2024/12/23

Time ranges

Operating chart

情報更新:2024/12/23

Operating chart
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
Yes Yes Yes Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
Yes No No No Yes No