商品概要
画像をクリックすると大きくなります
Solid-state Timer, 8 operation, Time-limit contact SPDT, Time range: 0.1 s to 9990 h, 11-pin, Flush or Surface mounting, 24 to 240 VAC/12 to 240 VDC
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 受注終了 推奨代替品を探す |
|---|---|
| 受注終了日 | 2026年1月 |
詳細情報
- Ratings/Performance
- Dimensions
- Block diagram
- Operating chart
- Electrical life
- RoHS/REACH対応状況
- 規格認証/適合状況
Ratings/Performance
情報更新:2025/11/04
| Rated supply voltage | 24 to 240 VAC (50/60 Hz) 12 to 240 VDC (Ripple 20% max. (Single-phase full-wave rectified power sources may be used for 24 to 240 VDC.)) |
|---|---|
| Operating voltage range | 90 to 110% of rated supply voltage (21.6 to 264 VAC/10.8 to 264 VDC) |
| Power consumption | Approx. 0.2 to 4 VA/Approx. 0.2 to 2 W |
| Time ranges(Number of ranges) | 7 |
| Time ranges | 0.1 to 99.9 s 1 to 999 s 0.1 to 99.9 min 1 to 999 min 0.1 to 99.9 h 1 to 999 h 10 to 9990 h |
| Input method | No-voltage input (open and short-circuit) |
| Output modes | A: ON delay B: Repeat cycle C: Signal ON/OFF delay D: Signal OFF delay E: Interval F: One shot and flicker G: Signal ON/OFF delay H: Signal OFF delay |
| Control output (Contact output) | Time-limit SPDT Resistive load: 3 A at 250 VAC Minimum applicable load: 10 mA at 5 VDC (failure level: P Reference value) |
| Reset system | Self-reset/External reset |
| Power reset | Reset time: 0.5 s max. |
| Display method | LCD 3 digit |
| Ambient temperature (Operating) | -10 to 55 ℃ (with no icing) |
| Ambient humidity (Operating) | 35 to 85 % |
| Accuracy of operating time | ±0.3% ±0.05 s (The values are based on the set value.) |
| Setting error | ±0.5% ±0.05 s (The values are based on the set value.) |
| Influence of voltage | ±0.3% ±0.05 s (The values are based on the set value.) |
| Influence of temperature | ±0.3% ±0.05 s (The values are based on the set value.) |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | Between current carrying metal parts and non-current carrying metal parts: 2000 VAC 50/60 Hz 1 min Between control output terminals and operating circuit: 2000 VAC 50/60 Hz 1 min Between non-continuous contacts: 1000 VAC 50/60 Hz 1 min |
| Impulse withstand voltage | Between power terminals: 5 kV Between current carrying terminals and exposed non-current carrying metal parts: 5 kV |
| Vibration resistance | Destruction: 10 to 55 Hz, 0.75 mm single amplitude each in 3 directions for 1 hour Malfunction: 10 to 55 Hz, 0.5 mm single amplitude each in 3 directions for 10 min |
| Shock resistance | Destruction: 1,000 m/s2, 3 times each in 6 directions Malfunction: 100 m/s2, 3 times each in 6 directions |
| Life expectancy | Electrical: 100,000 operations min. (3 A at 250 VAC resistive load at 1800 operations/h) Mechanical: 10 million operations min. (under no load at 1,800 operations/h) |
| Degree of protection | IP40 |
| Mounting method | Flush mounting / Surface mounting |
| External connection method | 11-pin round socket |
| Applicable socket | P2CF-11, P2CF-11-E, P3GA-11, PL11 |
| Accessory (sold separately) | Soft Cover: Y92A-48D Hard Cover: Y92A-48B Flush mounting adapter: Y92F-30/Y92F-70/Y92F-71 |
| Weight | Approx. 110 g |
Dimensions
情報更新:2025/11/04
Block diagram
情報更新:2025/11/04
Operating chart
情報更新:2025/11/04

Electrical life
情報更新:2025/11/04
RoHS/REACH対応状況
情報更新:2026/4/01
H3CA-AのRoHS対応状況については、営業部門もしくは販売店にお問い合わせください。