商品概要

画像をクリックすると大きくなります

Solid-state Timer, Power ON-delay, Time-limit contact DPDT, Time range: 0.1 s to 9990 h, 8-pin, Flush or Surface mounting, 200/220/240 VAC

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 受注終了 推奨代替品を探す
受注終了日 2026年1月

詳細情報

Ratings/Performance

情報更新:2025/11/04

Rated supply voltage200/220/240 VAC (50/60 Hz)
Operating voltage range85 to 110% of rated supply voltage
Power consumptionApprox. 10 VA/Approx. 1 W
Time ranges(Number of ranges)7
Time ranges0.1 to 99.9 s
1 to 999 s
0.1 to 99.9 min
1 to 999 min
0.1 to 99.9 h
1 to 999 h
10 to 9990 h
Input methodNo-voltage input (open and short-circuit)
Output modesA: Power ON delay
Control output (Contact output)Time-limit DPDT
Resistive load: 3 A at 250 VAC
Minimum applicable load: 10 mA at 5 VDC (failure level: P Reference value)
Reset systemSelf-reset
Power resetReset time: 0.1 s max.
Display methodLCD 3 digit
Ambient temperature (Operating)-10 to 55 ℃ (with no icing)
Ambient humidity (Operating)35 to 85 %
Accuracy of operating time±0.3% ±0.05 s (The values are based on the set value.)
Setting error±0.5% ±0.05 s (The values are based on the set value.)
Influence of voltage±0.3% ±0.05 s (The values are based on the set value.)
Influence of temperature±0.3% ±0.05 s (The values are based on the set value.)
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strengthBetween current carrying metal parts and non-current carrying metal parts: 2000 VAC 50/60 Hz 1 min
Between control output terminals and operating circuit: 2000 VAC 50/60 Hz 1 min
Between non-continuous contacts: 1000 VAC 50/60 Hz 1 min
Impulse withstand voltageBetween power terminals: 5 kV
Between current carrying terminals and exposed non-current carrying metal parts: 5 kV
Vibration resistanceDestruction: 10 to 55 Hz, 0.75 mm single amplitude each in 3 directions for 1 hour
Malfunction: 10 to 55 Hz, 0.5 mm single amplitude each in 3 directions for 10 min
Shock resistanceDestruction: 1,000 m/s2, 3 times each in 6 directions
Malfunction: 100 m/s2, 3 times each in 6 directions
Life expectancyElectrical: 100,000 operations min. (3 A at 250 VAC resistive load at 1800 operations/h)
Mechanical: 10 million operations min. (under no load at 1,800 operations/h)
Degree of protectionIP40
Mounting methodFlush mounting / Surface mounting
External connection method8-pin round socket
Applicable socketP2CF-08, P2CF-08-E, P3G-08, PL08
Accessory (sold separately)Soft Cover: Y92A-48D
Hard Cover: Y92A-48B
Flush mounting adapter: Y92F-30/Y92F-70/Y92F-71

Dimensions

情報更新:2025/11/04

Block diagram

情報更新:2025/11/04

Electrical life

情報更新:2025/11/04

RoHS/REACH対応状況

情報更新:2026/4/01

H3CA-8 AC200/220/240のRoHS対応状況については、営業部門もしくは販売店にお問い合わせください。

規格認証/適合状況

UL認証 CSA認証 CEマーキング適合 CCC認証 電波法
Yes Yes Yes No N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
Yes No No No Yes No