商品概要

画像をクリックすると大きくなります

Solid-state Timer, Power ON-delay, Time-limit contact SPDT/Instantaneous contact SPDT, Time range: 0.1 s to 9990 h, 8-pin, Flush or Surface mounting, 200/220/240 VAC

在庫/販売状況

2026/03/23 00:00 情報更新
販売状況 受注終了 推奨代替品を探す
受注終了日 2026年1月

詳細情報

Ratings/Performance

情報更新:2025/11/04

Rated supply voltage200/220/240 VAC (50/60 Hz)
Operating voltage range85 to 110% of rated supply voltage
Power consumptionApprox. 10 VA/Approx. 1.5 W
Time ranges(Number of ranges)7
Time ranges0.1 to 99.9 s
1 to 999 s
0.1 to 99.9 min
1 to 999 min
0.1 to 99.9 h
1 to 999 h
10 to 9990 h
Input methodNo-voltage input (open and short-circuit)
Output modesA: Power ON delay
Control output (Contact output)Time-limit SPDT + instantaneous SPDT
Resistive load: 3 A at 250 VAC
Minimum applicable load: 100 mA at 5 VDC (failure level: P Reference value)
Reset systemSelf-reset
Power resetReset time: 0.1 s max.
Display methodLCD 3 digit
Ambient temperature (Operating)-10 to 55 ℃ (with no icing)
Ambient humidity (Operating)35 to 85 %
Accuracy of operating time±0.3% ±0.05 s (The values are based on the set value.)
Setting error±0.5% ±0.05 s (The values are based on the set value.)
Influence of voltage±0.3% ±0.05 s (The values are based on the set value.)
Influence of temperature±0.3% ±0.05 s (The values are based on the set value.)
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strengthBetween current carrying metal parts and non-current carrying metal parts: 2000 VAC 50/60 Hz 1 min
Between control output terminals and operating circuit: 2000 VAC 50/60 Hz 1 min
Between non-continuous contacts: 1000 VAC 50/60 Hz 1 min
Impulse withstand voltageBetween power terminals: 5 kV
Between current carrying terminals and exposed non-current carrying metal parts: 5 kV
Vibration resistanceDestruction: 10 to 55 Hz, 0.75 mm single amplitude each in 3 directions for 1 hour
Malfunction: 10 to 55 Hz, 0.5 mm single amplitude each in 3 directions for 10 min
Shock resistanceDestruction: 1,000 m/s2, 3 times each in 6 directions
Malfunction: 100 m/s2, 3 times each in 6 directions
Life expectancyElectrical: 100,000 operations min. (3 A at 250 VAC resistive load at 1800 operations/h)
Mechanical: 10 million operations min. (under no load at 1,800 operations/h)
Degree of protectionIP40
Mounting methodFlush mounting / Surface mounting
External connection method8-pin round socket
Applicable socketP2CF-08, P2CF-08-E, P3G-08, PL08
Accessory (sold separately)Soft Cover: Y92A-48D
Hard Cover: Y92A-48B
Flush mounting adapter: Y92F-30/Y92F-70/Y92F-71

Dimensions

情報更新:2025/11/04

Block diagram

情報更新:2025/11/04

Operating chart

情報更新:2025/11/04

Electrical life

情報更新:2025/11/04

RoHS/REACH対応状況

情報更新:2026/3/18

H3CA-8H AC200/220/240のRoHS対応状況については、営業部門もしくは販売店にお問い合わせください。

規格認証/適合状況

UL認証 CSA認証 CEマーキング適合 CCC認証
Yes Yes Yes No
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
Yes No No No Yes No