商品概要
画像をクリックすると大きくなります
Magnetic Proximity Sensor, Pre-wired model, Cable length: 1 m
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 1,840 |
詳細情報
Ratings/Performance
情報更新:2024/08/08
| Sensing head size | 50 mm x 14 mm x 14 mm |
|---|---|
| Type | Square type, Magnetic type |
| Sensing distance | 15 mm |
| Response frequency | 20 Hz max. |
| Ambient temperature (Operating) | -20 to 60 ℃ |
| Ambient temperature (Storage) | -20 to 60 ℃ |
| Ambient humidity (Operating) | 35 to 85 % |
| Ambient humidity (Storage) | 35 to 85 % |
| Dielectric strength | Between each terminals and the case: 1,000 VAC 50/60 Hz 1 min |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
| Shock resistance | Destruction: 300 m/s2 3 times each in X, Y and Z directions |
| Degree of protection | IEC: IP62 |
| Connection method | Pre-wired models (1 m) |
| Material | Sensor: ABS Magnet: ABS |
Dimensions
情報更新:2024/08/08
Dimensions

Characteristic chart
情報更新:2024/08/08
Sensing range