商品概要

画像をクリックすると大きくなります

Hybrid Power Relay, Rated load: 100 to 240 VAC 5 A, Without Zero cross function, With Indicator, UL/CSA certified, Rated input voltage: 5 VDC

在庫/販売状況

2026/03/30 00:00 情報更新
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 3,850

詳細情報

Ratings / Performance

情報更新:2025/11/10

Ratings

Product classificationRelay compatible
Isolation methodRelay
Zero cross functionNone
Operating indicatorEquipped
Terminal structurePlug-in terminal
MountingSocket
InputRated voltage5 VDC
Operating voltage range4 to 6 VDC
Operate voltage4 V max.DC
Release voltage0.5 V min.DC
OutputRated load voltage100 to 240 VAC
Load voltage range75 to 264 VAC
Load current50 mA to 5 A (at 55 ℃)
Inrush current resistivity80 A (60 Hz 1 cycle)

Performance

Operate time10 ms max.
Release time1/2 cycle of load power source + 10 ms max.
Output ON voltage drop1.6 V max. (RMS, at 5 A)
Leakage current5 mA max. (at 250 VAC)
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strength2000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude)
Malfunction: 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude)
Shock resistanceDestruction: 1000 m/s2
Malfunction: 100 m/s2
Ambient temperature (Operating)-25 to 60 ℃ (with no freezing or condensation)
Ambient temperature (Storage)-25 to 70 ℃ (with no freezing or condensation)
Ambient humidity (Operating)35 to 85 %
WeightApprox. 25 g
Other featureCertified by UL, and CSA
Connecting socketPTF08A/ PTFZ-08-E/ PTF-08-PU/ PT08/ PT08-0/ PT08QN

Outline drawing

情報更新:2025/11/10

Connection diagra

情報更新:2025/11/10

Terminal arrangement and internal connection

Characteristic chart

情報更新:2025/11/10

Load current-ambient temperature

Inrush current resistivity (Non-repetitive)
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
Yes Yes No N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No