商品概要
画像をクリックすると大きくなります
Hybrid Power Relay, Rated load: 100 to 240 VAC 5 A, Without Zero cross function, With Indicator, UL/CSA certified, Rated input voltage: 24 VDC
在庫/販売状況
2026/03/31 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 3,850 |
詳細情報
- Ratings / Performance
- Outline drawing
- Connection diagra
- Characteristic chart
- RoHS/REACH対応状況
- 規格認証/適合状況
Ratings / Performance
情報更新:2025/11/10
Ratings
| Product classification | Relay compatible | |
|---|---|---|
| Isolation method | Relay | |
| Zero cross function | None | |
| Operating indicator | Equipped | |
| Terminal structure | Plug-in terminal | |
| Mounting | Socket | |
| Input | Rated voltage | 24 VDC |
| Operating voltage range | 19.2 to 28.8 VDC | |
| Operate voltage | 19.2 V max.DC | |
| Release voltage | 2.4 V min.DC | |
| Output | Rated load voltage | 100 to 240 VAC |
| Load voltage range | 75 to 264 VAC | |
| Load current | 50 mA to 5 A (at 55 ℃) | |
| Inrush current resistivity | 80 A (60 Hz 1 cycle) | |
Performance
| Operate time | 10 ms max. |
|---|---|
| Release time | 1/2 cycle of load power source + 10 ms max. |
| Output ON voltage drop | 1.6 V max. (RMS, at 5 A) |
| Leakage current | 5 mA max. (at 250 VAC) |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | 2000 VAC 50/60 Hz 1 min |
| Vibration resistance | Destruction: 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude) Malfunction: 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude) |
| Shock resistance | Destruction: 1000 m/s2 Malfunction: 100 m/s2 |
| Ambient temperature (Operating) | -25 to 60 ℃ (with no freezing or condensation) |
| Ambient temperature (Storage) | -25 to 70 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 35 to 85 % |
| Weight | Approx. 25 g |
| Other feature | Certified by UL, and CSA |
| Connecting socket | PTF08A/ PTFZ-08-E/ PTF-08-PU/ PT08/ PT08-0/ PT08QN |
Outline drawing
情報更新:2025/11/10

Connection diagra
情報更新:2025/11/10
Terminal arrangement and internal connection

Characteristic chart
情報更新:2025/11/10
Load current-ambient temperature

Inrush current resistivity (Non-repetitive)

RoHS/REACH対応状況
情報更新:2026/4/01