商品概要
画像をクリックすると大きくなります
Power Relay, 4PST-NO, 24 VDC
在庫/販売状況
2026/03/30 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | △ |
| 標準価格(税別) | ¥ 5,400 |
詳細情報
Ratings / Performance
情報更新:2025/06/17
Ratings
| Degree of protection | Closed type (cover) | |
|---|---|---|
| Terminal structure | Screw terminal | |
| Coil | Coil ratings | 24 VDC 154 mA |
| Coil resistance | 156 Ω | |
| Operate voltage (Set voltage) | 75 % max. | |
| Release voltage (Reset voltage) | 10 % min. | |
| Maximum voltage | 110 % | |
| Power consumption | Approx. 3.7 W | |
| Contact | Contact rated load | 440 VAC 40 A (NO contact: Resistive load) 440 VAC 22 A (NO contact: Inductive load (cosφ = 0.3)) 110 VDC 5 A (Resistive load (L/R = 1ms)) |
| Max. contact voltage | 480 VAC 125 VDC | |
| Max. contact current | AC: 40 A (NO contact: Resistive load) AC: 22 A (NO contact: Inductive load (cosφ = 0.3)) DC: 5 A | |
| Maximum switching power | 17600 VA (NO contact: Resistive load) 9680 VA (NO contact: Inductive load (cosφ = 0.3)) 550 W (Resistive load (L/R = 1ms)) | |
| Contact form | 4PST-NO | |
| Contact method | Double break | |
| Contact material | Ag alloy | |
Performance
| Contact resistance | 400 mΩ max. (Voltage drop method with 5 VDC 1 A) |
|---|---|
| Operating time | 50 ms max. (With rated operating power applied, 23 ℃, not including contact bounce) |
| Reset time | 50 ms max. (With rated operating power applied, 23 ℃, not including contact bounce) |
| Maximum operating frequency | Mechanical: 1800 time/hour Rated load: 1200 time/hour |
| Insulation resistance | Between coil and contacts: 1000 MΩ min. (at 1000 VDC) Between contacts of different polarity: 1000 MΩ min. (at 1000 VDC) Between contacts of same polarity: 1000 MΩ min. (at 1000 VDC) |
| Dielectric strength | Between coil and contacts: 4000 VAC 50/60 Hz 1 min Between contacts of different polarity: 4000 VAC 50/60 Hz 1 min Between contacts of same polarity: 2000 VAC 50/60 Hz 1 min |
| Vibration resistance (destruction) | 10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude) |
| Vibration resistance (Malfunction) | NO contact: 10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude) |
| Shock resistance (Malfunction) | NO contact: 100 m/s2 |
| Endurance (Mechanical) | 1,000,000 operations min. (under no load at operating frequency of 1800 operations/h) |
| Endurance (Electrical) | AC: 80,000 operations min. (Resistive load/Inductive load, 23 ℃, switching frequency 1,200 operations/h) DC: 100,000 operations min. (Resistive load, 23 ℃, switching frequency 1,200 operations/h) |
| Failure rate | 24 VDC 2 A (failure level: Preference value, Switching frequency: 1800 operations/h) |
| Ambient temperature (Operating) | -25 to 60 ℃ |
| Ambient humidity (Operating) | 5 to 85 % |
| Mounting method | Screw mounting, DIN track mounting |
Dimensions
情報更新:2025/06/17