商品概要

画像をクリックすると大きくなります

I/O relay terminal, Output, Contact output, 8 points, NPN, 24 VDC

在庫/販売状況

2026/03/30 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 23,500

詳細情報

Ratings / Performance

情報更新:2025/09/10

Ratings

Output methodRelay output
Contact formSPST-NO x 8
Mounted relay/SSRG7T
I/O points8 point
CoilCoil ratings24 VDC
Rated current24 VDC: 21 mA
Coil resistance1150 Ω 1150 Ω
Must operating voltage80 % max.
Reset voltage10 % min.
Maximum voltage105 % max.
Power consumption500 mWper 1 relay
ContactContact rated load220 VAC 2 A (Resistive load)/1 A (Inductive load (cosφ=0.4))
24 VDC 5 A (Resistive load)/2 A (Inductive load (L/R=7 ms))
Max. contact voltage250 VAC
125 VDC
Max. contact current5 A (Resistive load)
2 A (Inductive load (cosφ=0.4))

Performance

Contact resistance50 mΩ max. (at 5 VDC 1 A)
Operating time15 ms max.Ambient temperature condition: +23 ℃
Reset time15 ms max.Ambient temperature condition: +23 ℃
Insulation resistance100 MΩ min. (at 500 VDC)
Maximum operating frequencyMechanical: 18,000 operations/h
Electrical: 1,800 operations/h
Dielectric strengthBetween coil and contacts: 2000 VAC 50/60 Hz 1 min
Between contacts of same polarity: 1000 VAC 50/60 Hz 1 min
Between paired connectors: 250 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 to 10 Hz 0.5-mm single amplitude (1.0-mm double amplitude)
Malfunction: 10 to 55 to 10 Hz 0.5 mm single amplitude (1.0 mm double amplitude)
Shock resistance200 m/s2
EnduranceMechanical: 50 million operations min.
Electrical: 1,000,000 operations min. (rated load)
Failure rate10 mA at 5 VDC (failure level: Preference value, Switching frequency: 120 operations per minute)
IndicatorsOperating indication LED (Green)
Coil surge killerDiode (1000 V 1 A)
Ambient temperature (Operating)0 to 55 ℃
Ambient humidity (Operating)35 to 85 %
WeightApprox. 350 g
Mounting methodDIN track mounting
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
Yes Yes No N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No