商品概要

画像をクリックすると大きくなります

Safety relay, 3PST-NO, 3PST-NC, 24 VDC

在庫/販売状況

2026/03/30 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 3,650

詳細情報

Ratings / Performance

情報更新:2024/07/25

Ratings

Degree of protectionClosed type (cover)
Terminal structurePCB terminal
CoilCoil ratings24 VDC 30 mA
Coil resistance800 Ω
Operate voltage (Set voltage)80 % max.
Release voltage (Reset voltage)10 % min.
Maximum voltage110 %
Power consumptionApprox. 0.8 W
ContactContact rated load250 VAC 10 A (NO contact: Resistive load)
250 VAC 6 A (NC contact: Resistive load)
30 VDC 10 A (NO contact: Resistive load)
30 VDC 6 A (NC contact: Resistive load)
Max. contact voltage250 VAC
30 VDC
Max. contact currentAC: 10 A (NO contact)
AC: 6 A (NC contact)
DC: 10 A (NO contact)
DC: 6 A (NC contact)
Contact form3PST-NO/3PST-NC

Performance

Contact resistance100 mΩ max. (Voltage drop method with 5 VDC 10 mA)
Operating time50 ms max. (With rated operating power applied, 23 ℃, not including contact bounce)
Reset time50 ms max. (With rated operating power applied, 23 ℃, not including contact bounce)
Maximum operating frequencyMechanical: 18000 time/hour
Rated load: 1800 time/hour
Insulation resistanceBetween coil and contacts: 100 MΩ min. (at 500 VDC)
Between contacts of different polarity: 100 MΩ min. (at 500 VDC)
Between contacts of same polarity: 100 MΩ min. (at 500 VDC)
Dielectric strengthBetween coil and contacts (Between coil-pole 3 and coil-pole 4): 4000 VAC 50/60 Hz 1 min
Between coil and contacts (Except for between coil-pole 3 and coil-pole 4): 2500 VAC 50/60 Hz 1 min
Between contacts of different polarity (Between pole 1/3/5 and pole 2/4/6): 4000 VAC 50/60 Hz 1 min
Between contacts of different polarity (Except for between pole 1/3/5 and pole 2/4/6): 2500 VAC 50/60 Hz 1 min
Between contacts of same polarity: 1500 VAC 50/60 Hz 1 min
Vibration resistance (destruction)10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Vibration resistance (Malfunction)10 to 55 to 10 Hz, 0.375 mm single amplitude (0.75 mm double amplitude)
Shock resistance (destruction)1000 m/s2
Shock resistance (Malfunction)100 m/s2
Endurance (Mechanical)1,000,000 operations min. (switching frequency 18,000 operations/h)
Endurance (Electrical)100,000 operations min. (Rated load, switching frequency 1,800 operations/h)
Failure rate5 VDC 1 mA (failure level: Preference value, Switching frequency: 60 operations per minute)
Ambient temperature (Operating)-25 to 70 ℃ (with no freezing or condensation)
Ambient humidity (Operating)5 to 85 %
WeightApprox. 65 g
Mounting methodSocket, Soldering
Applicable socketP7S-14F-END/ P7S-14P-E

Dimensions

情報更新:2024/07/25

Outline drawing

Mounting hole dimensions

Terminal arrangement and internal connection

情報更新:2024/07/25

Terminal arrangement and internal connection
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
Yes Yes Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No