商品概要
画像をクリックすると大きくなります
Latching relay, 4 poles (DPDT/DPST-NO), Single contact, Encased, Plug-in terminal, 48 VDC
在庫/販売状況
2026/03/30 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | ¥ 8,200 |
詳細情報
- Ratings / Performance
- Dimensions
- Terminal arrangement and internal connection
- RoHS/REACH対応状況
- 規格認証/適合状況
Ratings / Performance
情報更新:2024/07/25
Ratings
| Degree of protection | Closed type (cover) | ||
|---|---|---|---|
| Terminal structure | Plug-in terminal | ||
| Coil | Coil ratings | Operate | 48 VDC 18.4 mA |
| Release | 48 VDC 18.4 mA | ||
| Coil resistance | Operate: 2610 Ω Release: 2610 Ω | ||
| Operate voltage (Set voltage) | 80 % max. | ||
| Release voltage (Reset voltage) | 80 % max. | ||
| Maximum voltage | 110 % | ||
| Power consumption | Operate | Approx. 0.9 W | |
| Release | Approx. 0.9 W | ||
| Contact | Contact rated load | 220 VAC 3 A (Resistive load) 220 VAC 1 A (Inductive load (cosφ = 0.4)) 110 VDC 1 A (Resistive load) 30 VDC 1 A (Inductive load (L/R = 7 ms)) | |
| Max. contact voltage | 250 VAC 125 VDC | ||
| Max. contact current | AC: 3 A DC: 3 A | ||
| Maximum switching power | 660 VA (Resistive load) 220 VA (Inductive load (cosφ = 0.4)) 110 W (Resistive load) 30 W (Inductive load (L/R = 7 ms)) | ||
| Contact form | DPDT/DPST-NO | ||
| Contact method | Single | ||
| Contact material | Au plating + Ag | ||
Performance
| Contact resistance | 50 mΩ max. (Voltage drop method with 1 VDC 10 mA) |
|---|---|
| Min.set-reset signal width | 100 ms (With rated operating power applied, not including contact bounce) |
| Operating time | 30 ms max. (With rated operating power applied, not including contact bounce) |
| Reset time | 30 ms max. (With rated operating power applied, not including contact bounce) |
| Maximum operating frequency | Mechanical: 1800 time/hour Rated load: 1800 time/hour |
| Insulation resistance | Between coil and contacts: 100 MΩ min. (at 500 VDC) Between contacts of different polarity: 100 MΩ min. (at 500 VDC) Between contacts of same polarity: 100 MΩ min. (at 500 VDC) Between set coil and reset coil: 100 MΩ min. (at 500 VDC) |
| Dielectric strength | Between coil and contacts: 2000 VAC 50/60 Hz 1 min Between contacts of different polarity: 2000 VAC 50/60 Hz 1 min Between contacts of same polarity: 1500 VAC 50/60 Hz 1 min Between set coil and reset coil: 2000 VAC 50/60 Hz 1 min |
| Vibration resistance (destruction) | 10 to 55 to 10 Hz, 0.375 mm single amplitude (0.75 mm double amplitude) |
| Vibration resistance (Malfunction) | 10 to 22 to 10 Hz, 0.5 mm single amplitude (1 mm double amplitude) |
| Shock resistance (destruction) | 300 m/s2 |
| Shock resistance (Malfunction) | 30 m/s2 |
| Endurance (Mechanical) | 300,000 operations min. (switching frequency 1,800 operations/h) |
| Endurance (Electrical) | 100,000 operations min. (23 ℃, switching frequency 1,800 operations/h) |
| Failure rate | 5 VDC 10 mA (failure level: M Reference value, Switching frequency: 60 operations per minute) |
| Ambient temperature (Operating) | -10 to 55 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 5 to 85 % |
| Weight | Approx. 175 g |
| Mounting method | Socket |
| Applicable socket | PTF14A |
Dimensions
情報更新:2024/07/25
Outline drawing

Terminal arrangement and internal connection
情報更新:2024/07/25
Terminal arrangement and internal connection
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
| UL認証 | CSA認証 | CEマーキング適合 | CCC認証 | 電波法 |
|---|---|---|---|---|
| No | No | No | N/A | N/A |