商品概要

画像をクリックすると大きくなります

Auxiliary Contact Block, SPST-NO/SPST-NC, Bifurcated crossbar (Single break)

在庫/販売状況

2026/03/30 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 2,200

詳細情報

Ratings / Performance

情報更新:2025/09/04

Ratings

Degree of protectionClosed type (cover)
Terminal structureWire connection method: Screw terminal
ContactContact rated load440 VAC 1 A (Resistive load)
440 VAC 0.5 A (Inductive load (cosφ = 0.3))
110 VDC 0.5 A (Resistive load (L/R = 1ms))
Max. contact voltage480 VAC
125 VDC
Max. contact currentAC: 1 A (Resistive load)
AC: 0.5 A (Inductive load (cosφ = 0.3))
DC: 0.5 A
Maximum switching power440 VA (Resistive load)
220 VA (Inductive load (cosφ = 0.3))
55 W (Resistive load (L/R = 1ms))
Contact formSPST-NO/SPST-NC
Contact methodSingle break/Bifurcated crossbar
Contact materialAu clad + AgNi

Performance

Contact resistance100 mΩ max. (Voltage drop method with 5 VDC 100 mA)
Operating time50 ms max. (With rated operating power applied, 23 ℃, not including contact bounce)
Reset time50 ms max. (With rated operating power applied, 23 ℃, not including contact bounce)
Maximum operating frequencyMechanical: 1800 time/hour
Rated load: 1200 time/hour
Insulation resistanceBetween contacts of different polarity: 1000 MΩ min. (at 1000 VDC)
Between contacts of same polarity: 1000 MΩ min. (at 1000 VDC)
Dielectric strengthBetween contacts of different polarity: 4000 VAC 50/60 Hz 1 min
Between contacts of same polarity: 2000 VAC 50/60 Hz 1 min
Vibration resistance (destruction)10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude)
Vibration resistance (Malfunction)NO contact: 10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude)
NC contact: 10 to 32 to 10 Hz, 0.5 mm single amplitude (1 mm double amplitude)
Shock resistance (destruction)Screw mounting: 700 m/s2, DIN Track mounting: 500 m/s2
Shock resistance (Malfunction)NO contact: 100 m/s2
NC contact: 25 m/s2
Endurance (Mechanical)1,000,000 operations min. (under no load at operating frequency of 1800 operations/h)
Endurance (Electrical)AC: 80,000 operations min. (Resistive load/Inductive load, 23 ℃, switching frequency 1,200 operations/h)
DC: 100,000 operations min. (Resistive load, 23 ℃, switching frequency 1,200 operations/h)
Failure rate1 VDC 1 mA (failure level: Preference value, Switching frequency: 1800 operations/h)
Ambient temperature (Operating)-25 to 60 ℃ (with no freezing or condensation)
Ambient humidity (Operating)5 to 85 %
WeightApprox. 18 g

Dimensions

情報更新:2025/09/04

Outline drawing

Mounting hole dimensions

Terminal arrangement and internal connection

情報更新:2025/09/04

Terminal arrangement and internal connection
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
Yes No Yes Yes
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No